drylin® R - Press fit bearing WLM, mm

Special features

Press fit bearing made of iglide® L100

Extremely wear resistant

Low coefficients of friction

Recommended tolerance for the shaft: h6-h10

Recommended housing bore H7



Press fit bearing WLM, mm

d1 [mm]:

 

Form S - Dimensions [mm]

Order no. d1 Tolerance d2 b1 bs    
  [mm] [mm] [mm] [mm] [mm]    
Ready to ship in 24 hours WLM-0608-10 6 8 10 6 3.69 USD Add to shopping cart
Ready to ship in 24 hours WLM-0810-12 8 10 12 8 3.88 USD Add to shopping cart
Ready to ship in 24 hours WLM-1012-14 10 12 14.5 10 4.01 USD Add to shopping cart
Ready to ship in 24 hours WLM-1012-16 10 12 16 10 4.10 USD Add to shopping cart
Ready to ship in 24 hours WLM-1214-16 12 14 16 10 6.51 USD Add to shopping cart
Ready to ship in 24 hours WLM-1214-25 12 14 25 15 8.07 USD Add to shopping cart
Ready to ship in 24 hours WLM-1618-18 16 18 18 10 5.58 USD Add to shopping cart
Ready to ship in 24 hours WLM-1618-26 16 18 26 16 5.02 USD Add to shopping cart
Ready to ship in 24 hours WLM-2023-22 20 23 22.5 12.5 6.06 USD Add to shopping cart
Ready to ship in 24 hours WLM-2023-30 20 23 30 20 6.94 USD Add to shopping cart
Ready to ship in 24 hours WLM-2225-30 22 25 30 20 9.02 USD Add to shopping cart
Ready to ship in 24 hours WLM-2528-29 25 28 29 19 9.01 USD Add to shopping cart
Ready to ship in 24 hours WLM-2528-35 25 28 35 25 9.35 USD Add to shopping cart
Ready to ship in 24 hours WLM-3034-34 30 34 34 24 9.54 USD Add to shopping cart
Ready to ship in 24 hours WLM-3034-40 30 34 40 30 9.82 USD Add to shopping cart
Ready to ship in 24 hours WLM-4044-40 40 44 40 30 10.50 USD Add to shopping cart
Ready to ship in 24 hours WLM-4044-50 40 44 50 40 11.97 USD Add to shopping cart
Ready to ship in 24 hours WLM-5055-50 50 55 50 40 12.54 USD Add to shopping cart
Ready to ship in 24 hours WLM-5055-60 50 55 60 50 13.02 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Tolerance measured with gage


Ready to ship in 24 hours