drylin® R - RGAS - Linear housing, enclosed, short design, mm

Special features

Housing: Aluminum

Equipped with drylin® R linear plain bearings, order number RJUM-01-ø or RJUM-03-ø

Can be combined with drylin® R housing bearing, part number RJUM-06-ø

Bearings are secured with retaining rings according to DIN 472

Recommended tolerance for the shaft: h6-h10



RGAS - Linear housing, enclosed, short design, mm

d [mm]:

 

Dimensions [mm]

RGAS-01 Standard with RJUM-01
RGAS-03
Compensation of misalignments with RJUM-03
RGAS-04


Solid polymer bearing with RJM-01
Order no. d D H H1 H2 A A1 A2 E E1 S    
  [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]    
Ready to ship in 24 hours RGAS-01-12 12 22 18 35 6 52 42 30 20 10 5.3 38.20 USD Add to shopping cart
Ready to ship in 24 hours RGAS-01-16 16 26 22 40.5 7 56 46 34 22 11 5.3 42.89 USD Add to shopping cart
Ready to ship in 24 hours RGAS-01-20 20 32 25 48 8 70 58 40 28 14 6.4 48.65 USD Add to shopping cart
Ready to ship in 24 hours RGAS-01-25 25 40 30 58 10 80 68 50 40 20 6.4 62.76 USD Add to shopping cart
Ready to ship in 24 hours RGAS-01-30 30 47 35 67 10 88 76 58 48 24 6.4 80.48 USD Add to shopping cart
Ready to ship within 12 working days RGAS-01-40 40 62 45 85 12 108 94 74 56 28 8.4 114.10 USD Add to shopping cart
Ready to ship within 12 working days RGAS-03-12 12 22 18 35 6 52 42 30 20 10 5.3 41.67 USD Add to shopping cart
Ready to ship in 24 hours RGAS-03-16 16 26 22 40.5 7 56 46 34 22 11 5.3 48.04 USD Add to shopping cart
Ready to ship in 24 hours RGAS-03-20 20 32 25 48 8 70 58 40 28 14 6.4 54.11 USD Add to shopping cart
Ready to ship in 24 hours RGAS-03-25 25 40 30 58 10 80 68 50 40 20 6.4 69.14 USD Add to shopping cart
Ready to ship within 12 working days RGAS-03-30 30 47 35 67 10 88 76 58 48 24 6.4 88.65 USD Add to shopping cart
Ready to ship within 12 working days RGAS-03-40 40 62 45 85 12 108 94 74 56 28 8.4 125.82 USD Add to shopping cart
Ready to ship within 12 working days RGAS-04-12 12 22 18 35 6 52 42 30 20 10 5.3 23.78 USD Add to shopping cart
Ready to ship within 12 working days RGAS-04-16 16 26 22 40.5 7 56 46 34 22 11 5.3 26.72 USD Add to shopping cart
Ready to ship within 12 working days RGAS-04-20 20 32 25 48 8 70 58 40 28 14 6.4 30.18 USD Add to shopping cart
Ready to ship in 24 hours RGAS-04-25 25 40 30 58 10 80 68 50 40 20 6.4 49.80 USD Add to shopping cart
Ready to ship within 12 working days RGAS-04-30 30 47 35 67 10 88 76 58 48 24 6.4 49.26 USD Add to shopping cart
Ready to ship within 12 working days RGAS-04-40 40 62 45 85 12 108 94 74 56 28 8.4 Upon request Add to shopping cart
Delivery time on request RGAS-31-12 (1) 12 22 18 35 6 52 42 30 20 10 5.3 29.71 USD Add to shopping cart
Delivery time on request RGAS-31-16 (1) 16 26 22 40.5 7 56 46 34 22 11 5.3 33.36 USD Add to shopping cart
Delivery time on request RGAS-31-20 (1) 20 32 25 48 8 70 58 40 28 14 6.4 37.84 USD Add to shopping cart
Delivery time on request RGAS-31-25 (1) 25 40 30 58 10 80 68 50 40 20 6.4 48.81 USD Add to shopping cart
Delivery time on request RGAS-31-30 (1) 30 47 35 67 10 88 76 58 48 24 6.4 62.59 USD Add to shopping cart
Delivery time on request RGAS-31-40 (1) 40 62 45 85 12 108 94 74 56 28 8.4 88.74 USD Add to shopping cart
Delivery time on request RGAS-33-12 (1) 12 22 18 35 6 52 42 30 20 10 5.3 32.41 USD Add to shopping cart
Delivery time on request RGAS-33-16 (1) 16 26 22 40.5 7 56 46 34 22 11 5.3 37.36 USD Add to shopping cart
Delivery time on request RGAS-33-20 (1) 20 32 25 48 8 70 58 40 28 14 6.4 42.08 USD Add to shopping cart
Delivery time on request RGAS-33-25 (1) 25 40 30 58 10 80 68 50 40 20 6.4 53.77 USD Add to shopping cart
Delivery time on request RGAS-33-30 (1) 30 47 35 67 10 88 76 58 48 24 6.4 68.94 USD Add to shopping cart
Delivery time on request RGAS-33-40 (1) 40 62 45 85 12 108 94 74 56 28 8.4 97.85 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Low Clearance version


Ready to ship in 24 hours
Ready to ship within 12 working days
Delivery time on request