d1 [inch]: |
|
Part No. | Shaft
Ø |
Tolerance d1 | Fmax. dyn.,
P=2,5 MPa |
Fmax. stat.,
P=2,5 MPa |
Weight | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [N] | [N] | [g] | |||
RJMP-01-06 | 6 | 0-0,03 | 200 | 1400 | 2 | 5.13 USD | |
RJMP-01-08 | 8 | 0-0,04 | 250 | 1750 | 4 | 6.77 USD | |
RJMP-01-10 | 10 | 0-0,04 | 363 | 2538 | 7 | 7.45 USD | |
RJMP-01-12 | 12 | 0-0,04 | 480 | 3360 | 9 | 8.65 USD | |
RJMP-01-16 | 16 | 0-0,04 | 720 | 5040 | 13 | 8.93 USD | |
RJMP-01-20 | 20 | 0-0,04 | 1125 | 7875 | 24 | 8.99 USD | |
RJMP-01-25 | 25 | 0-0,05 | 1813 | 12688 | 47 | 15.43 USD | |
RJMP-01-30 | 30 | 0-0,05 | 2550 | 17850 | 72 | 15.75 USD |
Part No. | d1 | d2 | B | B1 | s | dn |
---|---|---|---|---|---|---|
RJMP-01-06 | 6 | 12 | 19 | 13.5 | 1.1 | 11.5 |
RJMP-01-08 | 8 | 16 | 25 | 16.2 | 1.1 | 15.2 |
RJMP-01-10 | 10 | 19 | 29 | 21.6 | 1.3 | 17.5 |
RJMP-01-12 | 12 | 22 | 32 | 22.6 | 1.3 | 20.5 |
RJMP-01-16 | 16 | 26 | 36 | 24.6 | 1.3 | 24.2 |
RJMP-01-20 | 20 | 32 | 45 | 31.2 | 1.6 | 29.6 |
RJMP-01-25 | 25 | 40 | 58 | 43.7 | 1.85 | 36.5 |
RJMP-01-30 | 30 | 47 | 68 | 51.7 | 1.85 | 43.5 |