drylin® RJMP - 2nd generation of plastic linear bearings

Precise and very low price

The 2nd generation of drylin® plastic linear bearings RJMP is both low clearance and low cost. The dimensions are identical with standard recirculating ball bearings. The assembly is very easy by hand with a light pressfit. Securing is provided by circlips. The bearings can be used with all drylin® linear housings, tandem housings and shaft materials. Temperature range -4°F to +140°F

d1 [inch]:

 

Technical data

Part No. Shaft
Ø
Tolerance d1 Fmax. dyn.,
P=2,5 MPa
Fmax. stat.,
P=2,5 MPa
Weight    
  [mm] [mm] [N] [N] [g]    
Ready to ship in 24 hours RJMP-01-06 6 0-0,03 200 1400 2 5.13 USD Add to shopping cart
Ready to ship in 24 hours RJMP-01-08 8 0-0,04 250 1750 4 6.77 USD Add to shopping cart
Ready to ship in 24 hours RJMP-01-10 10 0-0,04 363 2538 7 7.45 USD Add to shopping cart
Ready to ship in 24 hours RJMP-01-12 12 0-0,04 480 3360 9 8.65 USD Add to shopping cart
Ready to ship in 24 hours RJMP-01-16 16 0-0,04 720 5040 13 8.93 USD Add to shopping cart
Ready to ship in 24 hours RJMP-01-20 20 0-0,04 1125 7875 24 8.99 USD Add to shopping cart
Ready to ship in 24 hours RJMP-01-25 25 0-0,05 1813 12688 47 15.43 USD Add to shopping cart
Ready to ship in 24 hours RJMP-01-30 30 0-0,05 2550 17850 72 15.75 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Part No. d1 d2 B B1 s dn
Ready to ship in 24 hours RJMP-01-06 6 12 19 13.5 1.1 11.5
Ready to ship in 24 hours RJMP-01-08 8 16 25 16.2 1.1 15.2
Ready to ship in 24 hours RJMP-01-10 10 19 29 21.6 1.3 17.5
Ready to ship in 24 hours RJMP-01-12 12 22 32 22.6 1.3 20.5
Ready to ship in 24 hours RJMP-01-16 16 26 36 24.6 1.3 24.2
Ready to ship in 24 hours RJMP-01-20 20 32 45 31.2 1.6 29.6
Ready to ship in 24 hours RJMP-01-25 25 40 58 43.7 1.85 36.5
Ready to ship in 24 hours RJMP-01-30 30 47 68 51.7 1.85 43.5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog


Ready to ship in 24 hours