drylin® R - RQA quad block, enclosed, mm

Special features

Housing: Aluminum

Equipped with drylin® R linear plain bearings, order number RJUM-01-ø, RJUM-03-ø or RJM-01

Maintenance-free

Bearings are secured with retaining rings according to DIN 472

Mounting bolts DIN 912-8.8, lock washer DIN 7980

Recommended tolerance for the shaft: h6-h10



RQA quad block, enclosed, mm

d1 [mm]:

 

Dimensions [mm]

RQA-01 Standard with OJUM-01
RQA-03 Adjustment of alignment with OJUM-03
RQA-4
 
Solid polymer bearing with RJM-01
Order no. d d1 A H H1 H3 R N E S S1    
  [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]    
Ready to ship within 12 working days RQA-01-08 8 16 65 23 11.5 8 32 11 55 4.3 M5 81.43 USD Add to shopping cart
Ready to ship in 24 hours RQA-01-10 10 19 70 25 12.5 10 34 13 60 4.3 M5 84.76 USD Add to shopping cart
Ready to ship in 24 hours RQA-01-12 12 22 85 32 16 13 42 13 73 5.3 M6 86.92 USD Add to shopping cart
Ready to ship in 24 hours RQA-01-16 16 26 100 36 18 15 54 13 88 5.3 M6 169.73 USD Add to shopping cart
Ready to ship in 24 hours RQA-01-20 20 32 130 46 23 19 72 18 115 6.6 M8 183.23 USD Add to shopping cart
Ready to ship in 24 hours RQA-01-25 25 40 160 56 28 24 88 22 140 8.4 M10 255.87 USD Add to shopping cart
Ready to ship in 24 hours RQA-01-30 30 47 180 64 32 27 96 26 158 10.5 M12 289.31 USD Add to shopping cart
Ready to ship in 24 hours RQA-01-40 40 62 230 79 40 35 122 34 202 13.5 M16 665.41 USD Add to shopping cart
Delivery time on request RQA-03-08 8 16 65 23 11.5 8 32 11 55 4.3 M5 176.84 USD Add to shopping cart
Ready to ship in 24 hours RQA-03-10 10 19 70 25 12.5 10 34 13 60 4.3 M5 112.37 USD Add to shopping cart
Ready to ship in 24 hours RQA-03-12 12 22 85 32 16 13 42 13 73 5.3 M6 208.07 USD Add to shopping cart
Ready to ship in 24 hours RQA-03-16 16 26 100 36 18 15 54 13 88 5.3 M6 240.67 USD Add to shopping cart
Ready to ship in 24 hours RQA-03-20 20 32 130 46 23 19 72 18 115 6.6 M8 321.78 USD Add to shopping cart
Ready to ship in 24 hours RQA-03-25 25 40 160 56 28 24 88 22 140 8.4 M10 444.58 USD Add to shopping cart
Ready to ship within 12 working days RQA-03-30 30 47 180 64 32 27 96 26 158 10.5 M12 576.75 USD Add to shopping cart
Ready to ship in 24 hours RQA-03-40 40 62 230 79 40 35 122 34 202 13.5 M16 824.77 USD Add to shopping cart
Ready to ship in 24 hours RQA-04-08 8 16 65 23 11.5 8 32 11 55 4.3 M5 151.96 USD Add to shopping cart
Ready to ship within 12 working days RQA-04-10 10 19 70 25 12.5 10 34 13 60 4.3 M5 Upon request Add to shopping cart
Ready to ship within 12 working days RQA-04-12 12 22 85 32 16 13 42 13 73 5.3 M6 185.95 USD Add to shopping cart
Ready to ship within 12 working days RQA-04-16 16 26 100 36 18 15 54 13 88 5.3 M6 208.17 USD Add to shopping cart
Ready to ship within 12 working days RQA-04-20 20 32 130 46 23 19 72 18 115 6.6 M8 Upon request Add to shopping cart
Ready to ship in 24 hours RQA-04-25 25 40 160 56 28 24 88 22 140 8.4 M10 361.21 USD Add to shopping cart
Ready to ship within 12 working days RQA-04-30 30 47 180 64 32 27 96 26 158 10.5 M12 427.71 USD Add to shopping cart
Ready to ship within 12 working days RQA-04-40 40 62 230 79 40 35 122 34 202 13.5 M16 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ready to ship in 24 hours
Ready to ship within 12 working days
Delivery time on request