drylin® R - RTA - Pillow block, tandem design, enclosed, mm

Special features

Housing: Aluminum

Equipped with drylin® R linear plain bearings, order number RJUM-01-ø, RJUM-03-ø or RJM-01

Can be combined with drylin® R housing bearing, order number RJUM-06-ø

Bearings are secured with retaining rings according to DIN 472

Mounting bolts DIN 912-8.8, lock washer DIN 7980

Recommended tolerance for the shaft: h6-h10



RTA - Pillow block, tandem design, enclosed, mm

d [mm]:

 

Dimensions [mm]

RTA-01 Standard with RJUM-01
RTA-03 Adjustment of alignment with RJUM-03
RTA-4
 
Solid polymer bearing with RJM-01
Order no. d D H H1 H2 H3 H4 S1 B L M E1 E2 d1 d2    
  [mm] [mm]
H6
[mm] [mm]
+0.01
-0.02
[mm] [mm] [mm] [mm] [mm] [mm]
+0.3
[mm]
±0.02
[mm]
±0.15
[mm]
±0.15
[mm] [mm]    
Ready to ship within 12 working days RTA-01-08 8 16 28 13 13 8 23 M 5 35 62 17.5 35 25 4.2 8 98.14 USD Add to shopping cart
Ready to ship in 24 hours RTA-01-12 12 22 35 18 13 10 25 M 6 43 76 21.5 40 30 5.2 10 111.52 USD Add to shopping cart
Ready to ship within 12 working days RTA-01-16 16 26 42 22 13 12 30 M 6 53 84 26.5 45 36 5.2 10 125.70 USD Add to shopping cart
Ready to ship in 24 hours RTA-01-20 20 32 50 25 18 13 24 M 8 60 104 30 55 45 6.8 11 149.15 USD Add to shopping cart
Ready to ship in 24 hours RTA-01-25 25 40 60 30 22 15 40 M10 78 130 39 70 54 8.6 15 187.33 USD Add to shopping cart
Ready to ship in 24 hours RTA-01-30 30 47 70 35 26 16 48 M12 87 152 43.5 85 62 10.3 18 298.53 USD Add to shopping cart
Ready to ship in 24 hours RTA-01-40 40 62 90 45 34 20 60 M16 108 176 54 100 80 14.25 20 342.96 USD Add to shopping cart
Ready to ship in 24 hours RTA-03-12 12 22 35 18 13 10 25 M 6 43 76 21.5 40 30 5.2 10 111.52 USD Add to shopping cart
Ready to ship within 12 working days RTA-03-16 16 26 42 22 13 12 30 M 6 53 84 26.5 45 36 5.2 10 125.70 USD Add to shopping cart
Ready to ship in 24 hours RTA-03-20 20 32 50 25 18 13 24 M 8 60 104 30 55 45 6.8 11 149.15 USD Add to shopping cart
Ready to ship within 12 working days RTA-03-25 25 40 60 30 22 15 40 M10 78 130 39 70 54 8.6 15 187.33 USD Add to shopping cart
Ready to ship within 12 working days RTA-03-30 30 47 70 35 26 16 48 M12 87 152 43.5 85 62 10.3 18 298.53 USD Add to shopping cart
Ready to ship within 12 working days RTA-03-40 40 62 90 45 34 20 60 M16 108 176 54 100 80 14.25 20 342.96 USD Add to shopping cart
Ready to ship within 12 working days RTA-04-08 8 16 28 13 13 8 23 M5 35 62 17.5 35 25 4.2 8 53.93 USD Add to shopping cart
Ready to ship within 12 working days RTA-04-12 12 22 35 18 13 10 25 M 6 43 76 21.5 40 30 5.2 10 56.09 USD Add to shopping cart
Ready to ship within 12 working days RTA-04-16 16 26 42 22 13 12 30 M 6 53 84 26.5 45 36 5.2 10 63.33 USD Add to shopping cart
Ready to ship within 12 working days RTA-04-20 20 32 50 25 18 13 24 M 8 60 104 30 55 45 6.8 11 75.66 USD Add to shopping cart
Ready to ship within 12 working days RTA-04-25 25 40 60 30 22 15 40 M10 78 130 39 70 54 8.6 15 120.87 USD Add to shopping cart
Ready to ship within 12 working days RTA-04-30 30 47 70 35 26 16 48 M12 87 152 43.5 85 62 10.3 18 109.98 USD Add to shopping cart
Ready to ship within 12 working days RTA-04-40 40 62 90 45 34 20 60 M16 108 176 54 100 80 14.25 20 177.86 USD Add to shopping cart
Delivery time on request RTA-31-08 (1) 8 16 28 13 13 8 14 M5 35 62 17.5 35 25 4.2 8 76.32 USD Add to shopping cart
Delivery time on request RTA-31-12 (1) 12 22 35 18 13 10 25 M 6 43 76 21.5 40 30 5.2 10 86.73 USD Add to shopping cart
Delivery time on request RTA-31-16 (1) 16 26 42 22 13 12 30 M 6 53 84 26.5 45 36 5.2 10 97.76 USD Add to shopping cart
Delivery time on request RTA-31-20 (1) 20 32 50 25 18 13 24 M 8 60 104 30 55 45 6.8 11 116.00 USD Add to shopping cart
Delivery time on request RTA-31-25 (1) 25 40 60 30 22 15 40 M10 78 130 39 70 54 8.6 15 145.69 USD Add to shopping cart
Delivery time on request RTA-31-30 (1) 30 47 70 35 26 16 48 M12 87 152 43.5 85 62 10.3 18 232.18 USD Add to shopping cart
Delivery time on request RTA-31-40 (1) 40 62 90 45 34 20 60 M16 108 176 54 100 80 14.25 20 266.72 USD Add to shopping cart
Delivery time on request RTA-33-08 (1) 8 16 28 13 13 8 14 M5 35 62 17.5 35 25 4.2 8 76.32 USD Add to shopping cart
Delivery time on request RTA-33-12 (1) 12 22 35 18 13 10 25 M 6 43 76 21.5 40 30 5.2 10 86.73 USD Add to shopping cart
Delivery time on request RTA-33-16 (1) 16 26 42 22 13 12 30 M 6 53 84 26.5 45 36 5.2 10 97.76 USD Add to shopping cart
Delivery time on request RTA-33-20 (1) 20 32 50 25 18 13 24 M 8 60 104 30 55 45 6.8 11 116.00 USD Add to shopping cart
Delivery time on request RTA-33-25 (1) 25 40 60 30 22 15 40 M10 78 130 39 70 54 8.6 15 145.69 USD Add to shopping cart
Delivery time on request RTA-33-30 (1) 30 47 70 35 26 16 48 M12 87 152 43.5 85 62 10.3 18 232.18 USD Add to shopping cart
Delivery time on request RTA-33-40 (1) 40 62 90 45 34 20 60 M16 108 176 54 100 80 14.25 20 266.72 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Low Clearance version


Ready to ship in 24 hours
Ready to ship within 12 working days
Delivery time on request