Product overview - drylin® R shafts and supported shafts

Material properties

Aluminum

Low weight

Lower wear of the plain bearing

Corrosion resistant

Ideal in combination with liners made of iglide® J/J 200

Delivered off the shelf

Steel

Low-priced standard

High load capacity

Application in dry area

Hard chrome-plated also available

Lower coefficient of friction against plastic bearing

Stainless steel

High corrosion-resistance

High resistance to chemicals

Ideal solution for the wet area

V4A for extreme chemical intensive applications


For a quick quote or order, just click on the image of the shaft.

AWMP

drylin® R - AWMP

Precision aluminum shaft, mm

drylin® R - AWI

Precision aluminum shaft, inch

drylin® R - AWUM

Supported aluminum shaft, mm
AWUI

drylin® R - AWUI

Supported aluminum shaft, inch

drylin® R - SWM/EWM

A steel or stainless steel precision shaft, mm

drylin® R - SWI/EWI

Steel or stainless steel precision shaft, inch

drylin® R - SWUM/EWUM

Supported steel shaft or stainless steel shaft, mm

drylin® R - SWUMN/EWUMN

Low supported steel shaft or stainless steel shaft, mm
EWUM

drylin® R - EWUM

Partially supported stainless steel shaft, mm

drylin® R - CWM

Carbon-fiber shaft, mm

Delivery program

  Aluminium Steel
 
Description AWMP AWMU AWMR SWM SWUM
SWUMN
SWMH SWUMH
SWUMHN
Materials EN AW 6061/6060 1.1213 1.1213 HV
Ø 6        
Ø 8        
Ø 10      
Ø 12  
Ø 16  
Ø 20
Ø 25
Ø 30 ●¹  
Ø 40 ●¹  
Ø 50 ●¹    
               
Tolerance h8 –0,1 h9 h6 h6 h7 h7
Max. delivery length Ø8–10 3000     3000   3000  
Max. delivery length Ø12–50 3000 4000 3000 6000 6000 6000 6000
Surface hard anodized Hardened/Smoothed Hard chrome-plated
Surface roughness Ra < 0,6 0,15–0,3 0,15–0,3
Surface hardness 450–550 HV 60+4 HRC 60+4 HRC
Roundness ≤ Ø 1/2 tolerance ≤ Ø 1/2 tolerance ≤ Ø 1/2 tolerance
Delivery date ● From stock ▲ 3-14 days ■ On request
¹ Hollow profile 30x7.5; 40x10; 50x11
² Material 1.4112
Hardened stainless steel Drawn
Description EWM EWUM
EWUMN
EEWM EEWUM
EEWUMN
EWMR EWMS
Materials 1.4112 1.4034 1.4301 1.4571
Ø 6
Ø 8
Ø 10
Ø 12
Ø 16
Ø 20
Ø 25
Ø 30
Ø 40
Ø 50
Tolerance h6 h6 h6 h6 h9 h9
Max. delivery length Ø8–10 3000 3000
Max. delivery length Ø12–50 6000 6000 6000 6000 3000 3000
Surface Hardened/Smoothed Hardened/Smoothed drawn, polished
Surface roughness Ra 0,15–0,3 0,15–0,3 0,3–0,6
Surface hardness 52+8 HRC 52+8 HRC Soft
Roundness ≤ Ø 1/2 tolerance ≤ Ø 1/2 tolerance ≤ Ø 1/2 tolerance
Delivery date ● From stock ▲ 3-14 days ■ On request
¹ Hollow profile 30x7,5; 40x10; 50x

Female thread, axial

male thread


Pins


Groove cut-in

Spanner flat






Female thread, radial
Special machining
All shafts can be individually machined.
Please send us your drawing. We'll submit an offer to you in a short time.