Bearing made from iglide® J plastic
Dimensions correspond to the standard for recirculating ball bearings
Recommended housing bore H7
Secured by retaining clips according to DIN471 or 472 (not included in delivery)
Designed as a press-fit part, it will be oversized in free-state
d1 [inch]: |
|
Order no. | Shaft Ø | Tolerance for d1 E9 | F max. [N] dynamic P = 2.5 MPa |
F max. [N] static P = 17.5 MPa |
Weight | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [g] | |||||
RJM-01-08 | 8 | 0,025-0,061 | 250 | 1750 | 4 | 6.15 USD | |
RJM-01-10 | 10 | 0,032-0,075 | 363 | 2538 | 7 | 6.15 USD | |
RJM-01-12 | 12 | 0,032-0,075 | 480 | 3360 | 9 | 7.87 USD | |
RJM-01-16 | 16 | 0,032-0,075 | 720 | 5040 | 13 | 8.11 USD | |
RJM-01-20 | 20 | 0,04-0,092 | 1125 | 7875 | 24 | 7.70 USD | |
RJM-01-25 | 25 | 0,04-0,092 | 1813 | 12688 | 47 | 8.81 USD | |
RJM-01-30 | 30 | 0,04-0,092 | 2550 | 17850 | 72 | 10.94 USD | |
RJM-01-40 | 40 | 0,05-0,112 | 4000 | 28000 | 127 | 15.26 USD |
Tolerance according to igus® test method
Order no. | d1 | d2 | B | B1 | s | dn |
---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |
RJM-01-08 | 8 | 16 | 25 | 16.2 | 1.1 | 15.2 |
RJM-01-10 | 10 | 19 | 29 | 21.6 | 1.3 | 17.2 |
RJM-01-12 | 12 | 22 | 32 | 22.6 | 1.3 | 20.5 |
RJM-01-16 | 16 | 26 | 36 | 24.6 | 1.3 | 24.2 |
RJM-01-20 | 20 | 32 | 45 | 31.2 | 1.6 | 29.6 |
RJM-01-25 | 25 | 40 | 58 | 43.7 | 1.85 | 36.5 |
RJM-01-30 | 30 | 47 | 68 | 51.7 | 1.85 | 43.5 |
RJM-01-40 | 40 | 62 | 80 | 60.3 | 2.15 | 57.8 |
Quad block, enclosed, mm
Pillow block, tandem design, enclosed, mm
Linear housing, long design, mm