Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® R - Supported aluminum shaft AWUM, mm

Special features

Material: AlMgSi 0.5 F22

Roundness: DIN 12020

Straightness: DIN 12020

Hardness: 75 HB

Surface: hard anodized

Surface hardness: 450-550 HV

Delivered off the shelf

Please note that it refers to a technical surface. Due to to coat thickness optical color variations cannot be avoided.



D [mm]:

 

Dimensions [mm]

Order no. D B H V d1 (°) E T1 C5/C6
min.
C5/C6
max.
max.
length
Weight Price/m  
  [mm]
-0.1
[mm] [mm]
±0.25
[mm] [mm]   [mm]
±0.25
[mm]     [mm] [kg/m] Plus cutting costs  
Ready to ship in 24 hours AWUM-12 12 40 22 5 4.5 50 29 75 20 57 4000 0.75 93.67 USD Add to shopping cart
Ready to ship in 24 hours AWUM-16 16 45 26 5 5.5 50 33 100 20 69 4000 1 102.87 USD Add to shopping cart
Ready to ship in 24 hours AWUM-20 20 52 32 6 6.6 50 37 100 20 69 4000 1.415 124.34 USD Add to shopping cart
Ready to ship in 24 hours AWUM-25 25 57 36 6 6.6 50 42 120 20 79 4000 1.805 137.90 USD Add to shopping cart
Ready to ship in 24 hours AWUM-30 30 69 42 7 9 50 51 150 20 94 4000 2.69 179.37 USD Add to shopping cart
Ready to ship in 24 hours AWUM-40 (1) 40 73 50 8 9 50 55 200 20 119 4000 4.06 257.16 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Standard bore pattern symmetric C5 = C6
(1) The tolerance for the shaft diameter D amounts to -0.15


Ready to ship in 24 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH