Split, anodized aluminum housing, bolted
Liner JUM-02-xx liner made from iglide® J
Replacement of the liner without disassembling the shaft
Section A
2Section B
Shaft: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | pmax. [lbs] dynamic P = 5 MPa |
pmax. [lbs] static P = 35 MPa |
Weight | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [g] | |||||
TJUM-05-16 | 16 | 1200 | 8400 | 105 | 66.85 USD | ||
TJUM-05-20 | 20 | 1500 | 10500 | 137 | 102.72 USD | ||
TJUM-05-25 | 25 | 2500 | 17500 | 253 | 165.26 USD | ||
TJUM-05-30 | 30 | 3750 | 26250 | 377 | 171.73 USD | ||
TJUM-05-40 | 40 | 6000 | 42000 | 720 | 181.45 USD | ||
TJUM-05-50 | 50 | 8750 | 57600 | 1180 | 246.87 USD |
Tolerance according to igus® test method
Order no. | d1 | H | H1 | A | M | E | S | S1 | S2 | N1 | N2 | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] ±0.02 | [mm] | [mm] | [mm] | [mm] ±0.15 | [mm] | [mm] | [mm] | [mm] | [mm] | ||
TJUM-05-16 | 16 | 19 | 38 | 45 | 22.5 | 34 | 8 | M 5 | 4,3 | 18 | 11 | 30 |
TJUM-05-20 | 20 | 23 | 45 | 53 | 26.5 | 40 | 9.5 | M 6 | 5,3 | 22 | 13 | 30 |
TJUM-05-25 | 25 | 27 | 54 | 62 | 31 | 48 | 11 | M 8 | 6,6 | 26 | 18 | 40 |
TJUM-05-30 | 30 | 30 | 60 | 67 | 33.5 | 53 | 11 | M 8 | 6,6 | 29 | 18 | 50 |
TJUM-05-40 | 40 | 39 | 76 | 87 | 43.5 | 69 | 15 | M 10 | 8,4 | 38 | 22 | 60 |
TJUM-05-50 | 50 | 47 | 92 | 103 | 51.5 | 82 | 18 | M 12 | 10,4 | 46 | 26 | 70 |
Shaft: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | pmax. [lbs] dynamic P = 5 MPa |
pmax. [lbs] static P = 35 MPa |
Weight | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [g] | |||||
TJUM-35-16 | 16 | 1200 | 8400 | 105 | 51.99 USD | ||
TJUM-35-20 | 20 | 1500 | 10500 | 137 | 79.89 USD | ||
TJUM-35-25 | 25 | 2500 | 17500 | 253 | 128.53 USD | ||
TJUM-35-30 | 30 | 3750 | 26250 | 377 | 133.56 USD | ||
TJUM-35-40 | 40 | 6000 | 42000 | 720 | 141.12 USD |
Tolerance according to igus® test method
Order no. | d1 | H | H1 | A | M | E | S | S1 | S2 | N1 | N2 | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] ±0.02 | [mm] | [mm] | [mm] | [mm] ±0.15 | [mm] | [mm] | [mm] | [mm] | [mm] | ||
TJUM-35-16 | 16 | 19 | 38 | 45 | 22.5 | 34 | 8 | M 5 | 4,3 | 18 | 11 | 30 |
TJUM-35-20 | 20 | 23 | 45 | 53 | 26.5 | 40 | 9.5 | M 6 | 5,3 | 22 | 13 | 30 |
TJUM-35-25 | 25 | 27 | 54 | 62 | 31 | 48 | 11 | M 8 | 6,6 | 26 | 18 | 40 |
TJUM-35-30 | 30 | 30 | 60 | 67 | 33.5 | 53 | 11 | M 8 | 6,6 | 29 | 18 | 50 |
TJUM-35-40 | 40 | 39 | 76 | 87 | 43.5 | 69 | 15 | M 10 | 8,4 | 38 | 22 | 60 |