Slide carriage with manual clamp for simple locking functions.
Slide carriage with manually adjustable clearance
Maintenance-free, dry operation
Corrosion resistant
Hard-anodized aluminum rails
Standard bore pattern symmetrical C5 = C6
Plastic may creep over time resulting in decreased clamping forces (up to 70%). Please call igus® for other alternatives for demanding applications, as they do exist.
No floating bearing
2Floating bearing in y direction
3Floating bearing in z direction
Select the installation size of the carriage.
a [mm]: |
|
Order no. | Weight | L max. | a -0.2 | C4 | C5 min. | C5 max. | C6 min. | C6 max. | h | h1 | K1* | b | ly | lz | Wby | Wbz | Price / m | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[kg/m] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm4] | [mm4] | [mm3] | [mm3] | ||||||
TS-01-15S | 0.6 | 2000 | 78.86 USD | |||||||||||||||
TS-01-20S | 1 | 4000 | 83.41 USD | |||||||||||||||
TS-01-25S | 1.3 | 4000 | 101.27 USD | |||||||||||||||
TS-01-30S | 1.9 | 4000 | 124.79 USD | |||||||||||||||
TS-01-15 | 0.6 | 4000 | 15 | 60 | 20 | 49.5 | 20 | 49.5 | 15.5 | 10 | M4 | 22 | 6440 | 4290 | 585 | 488 | 84.27 USD | |
TS-01-20 | 1 | 4000 | 20 | 60 | 20 | 49.5 | 20 | 49.5 | 19 | 12.3 | M5 | 31 | 22570 | 11520 | 1456 | 1067 | 88.40 USD | |
TS-11-20 | 0.5 | 4000 | 20 | 120 | 20 | 79.5 | 20 | 79.5 | 19 | 12.3 | M5 | 31 | 12140 | 6360 | 780 | 620 | 88.40 USD | |
TS-01-25 | 1.3 | 4000 | 23 | 60 | 20 | 49.5 | 20 | 49.5 | 21.5 | 13.8 | M6 | 34 | 34700 | 19300 | 2041 | 1608 | 106.40 USD | |
TS-01-30 | 1.9 | 4000 | 28 | 80 | 20 | 59.5 | 20 | 59.5 | 26 | 15.8 | M8 | 40 | 70040 | 40780 | 3502 | 2832 | 129.87 USD |
*For screw DIN 912
For unbored rails please indicate "Unbored" in the remark.
Size: |
|
Order no. | Size | Kz | Ky | Dk | Thread of the manual clamp | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | |||||
TW-01-15-HKA | 15 | 19 | 11.5 | 20 | M6 | 51.76 USD | |
TW-01-15-HKA-LLY | 15 | 19 | 11.5 | 20 | M6 | 51.76 USD | |
TW-01-20-HKA | 20 | 18 | 15 | 28 | M8 | 56.57 USD | |
TW-01-20-HKA-LLY | 20 | 18 | 15 | 28 | M8 | 56.57 USD | |
TW-01-25-HKA | 25 | 17 | 19 | 28 | M8 | 65.26 USD | |
TW-01-25-HKA-LLY | 25 | 17 | 19 | 28 | M8 | 65.26 USD | |
TW-01-30-HKA | 30 | 20 | 21.5 | 28 | M8 | 78.01 USD | |
TW-01-30-HKA-LLY | 30 | 20 | 21.5 | 28 | M8 | 78.01 USD |
LLy for a carriage with floating bearing in y-direction