Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drylin® W double rail

Four dimensions Ø: 0.39, 0.63, 0.79, 0.98 inch (10, 16, 20, 25 mm)

double rail round
drawing double rail round * Indicated installation position is not possible for WS-10-40 and WS-10-80

Within this configurator, you can assemble a double rail and the carriage as you wish:


W rails

a [mm]:

 

drylin® W rails

Order no. Form Weight H da di L a b h h1 h2 G1 G2 a1
      ±0.07 -0.1   Max. -0.3              
    [kg/m] [mm] [mm]   [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]
ready for shipping in 24 - 48 hours WS-10-30 1 18 10 4000 30 30 5.5 5.5 9 25 15
ready for shipping in 24 - 48 hours WS-10-30S 1 4000
Delivery time on request WS-25-120S 5.8 4000
Delivery time on request WS-10-120-CA
Delivery time on request WS-10-30-CA
Delivery time on request WS-10-40-CA
Delivery time on request WS-10-80-CA
ready for shipping in 24 - 48 hours WS-16-60-CA
Delivery time on request WS-20-80-CA
ready for shipping in 24 - 48 hours WS-10-40 (1) Ο 1 18 10 0 4000 40 40 5.5 5.5 9 30 20 0
ready for shipping in 24 - 48 hours WS-10-40S Ο 1 18 10 0 4000 40 40 5.5 5.5 9 30 20
ready for shipping in 24 - 48 hours WS-10-80 (2) Ο 1.5 18 10 0 4000 74 74 5.5 5.5 9 27 17 40
ready for shipping in 24 - 48 hours WS-10-80S Ο 1.5 18 10 0 4000 74 74 5.5 5.5 9 27 17
ready for shipping in 24 - 48 hours WS-10-120 (2) Ο 2.02 18 10 0 4000 120 120 5.5 5.5 9 30 20 80
ready for shipping in 24 - 48 hours WS-10-120S (2) Ο 2.02 18 10 0 4000 120 120 5.5 5.5 9 30 20 80
ready for shipping in 24 - 48 hours WSR-10-120 (2) 2.58 4000
ready for shipping in 24 - 48 hours WSR-10-120-UNGEBOHRT 2.58 4000
Delivery time on request WS-16-60 (1) Ο 1.96 27 16 8 4000 54 58 7.5 3.5 14 43 29 0
ready for shipping in 24 - 48 hours WS-16-60S Ο 1.96 27 16 8 4000 54 58 7.5 3.5 14 43 29
Delivery time on request WS-20-80 (2) Ο 3.3 36 20 10.2 4000 74 82 9.5 4.5 20 38 21 40
ready for shipping in 24 - 48 hours WS-20-80S Ο 3.3 36 20 10.2 4000 74 82 9.5 4.5 20 38 21
ready for shipping in 24 - 48 hours WS-25-120 (2) Ο 5.8 45 25 14 4000 120 131 11.5 5.5 25 46.5 25.5 80
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

** WS-10-40/-16-60 a centered bore series, WS-10-80/-20-80 2 parallel series of holes *WS-25-120 = da -0,15
(1) A centered bore series
(2) 2 parallel series of holes

Order no. C4 C5 C5 C6 C6 K1 for ly lz Wby Wbz Price / m  
    Min. max. Min. max. Screw            
  [mm] [mm] [mm] [mm] [mm] DIN 912 [mm^4] [mm^4] [mm³] [mm³]    
ready for shipping in 24 - 48 hours WS-10-30 120 20 79.5 20 79.5 47500 4400 2370 540 53.30 USD Add to shopping cart
ready for shipping in 24 - 48 hours WS-10-30S 47.97 USD Add to shopping cart
Delivery time on request WS-25-120S 275.65 USD Add to shopping cart
Delivery time on request WS-10-120-CA Upon request Add to shopping cart
Delivery time on request WS-10-30-CA Upon request Add to shopping cart
Delivery time on request WS-10-40-CA 53.85 USD Add to shopping cart
Delivery time on request WS-10-80-CA 78.40 USD Add to shopping cart
ready for shipping in 24 - 48 hours WS-16-60-CA 100.49 USD Add to shopping cart
Delivery time on request WS-20-80-CA 138.37 USD Add to shopping cart
ready for shipping in 24 - 48 hours WS-10-40 (1) 120 20 79.5 20 79.5 M6 91000 5100 3600 590 60.32 USD Add to shopping cart
ready for shipping in 24 - 48 hours WS-10-40S 91000 5100 3600 590 54.01 USD Add to shopping cart
ready for shipping in 24 - 48 hours WS-10-80 (2) 120 20 79.5 20 79.5 M6 388000 6100 9200 650 106.91 USD Add to shopping cart
ready for shipping in 24 - 48 hours WS-10-80S M6 388000 6100 9200 650 105.71 USD Add to shopping cart
ready for shipping in 24 - 48 hours WS-10-120 (2) 120 20 79.5 20 79.5 M6 1303000 7100 20000 720 117.71 USD Add to shopping cart
ready for shipping in 24 - 48 hours WS-10-120S (2) 0 0 0 0 M6 1303000 7100 20000 720 111.94 USD Add to shopping cart
ready for shipping in 24 - 48 hours WSR-10-120 (2) 118.07 USD Add to shopping cart
ready for shipping in 24 - 48 hours WSR-10-120-UNGEBOHRT 101.12 USD Add to shopping cart
Delivery time on request WS-16-60 (1) 120 20 79.5 20 79.5 M8 367600 26100 9900 1900 111.65 USD Add to shopping cart
ready for shipping in 24 - 48 hours WS-16-60S M8 367600 26100 9900 1900 107.08 USD Add to shopping cart
Delivery time on request WS-20-80 (2) 120 20 79.5 20 79.5 M8 1080000 78700 21000 4000 142.35 USD Add to shopping cart
ready for shipping in 24 - 48 hours WS-20-80S M8 1080000 78700 21000 4000 146.05 USD Add to shopping cart
ready for shipping in 24 - 48 hours WS-25-120 (2) 150 25 99.5 25 99.5 M10 4867000 215000 62400 8500 298.00 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Standard bore pattern symmetrical: C5 = C6; please order with drawing for C5 ≠ C6
(1) A centered bore series
(2) 2 parallel series of holes


W pillow block

B [mm]:

 

drylin® W housing bearing

Order no. Floating Floating Weight B C1 C3 A3 K2 K3 Static load capacity    
  bearing bearing               Coy Coz+ Coz-    
  clearance rirection [g] [mm] [mm] [mm] [mm] [mm] [mm] [N] [N] [N]    
ready for shipping in 24 - 48 hours WJ200UM-01-10 (1) - - 41 26 29 16 6.5 M6 M5 1200 1200 250 5.67 USD Add to shopping cart
Delivery time on request WJ200UM-01-10-LL - ± 0.2 41 26 29 16 6.5 M6 M5 1200 1200 250 5.25 USD Add to shopping cart
ready for shipping in 24 hours WJ200UM-01-10-AL - - 20 26 29 16 6.5 M6 M5 1200 1200 250 12.94 USD Add to shopping cart
ready for shipping in 24 - 48 hours WJ200UM-01-16 - 100 34.5 36 18 9 M8 M6 2100 2100 400 10.65 USD Add to shopping cart
ready for shipping in 24 hours WJ200UM-01-16-AL - - 48 34.5 36 18 9 M8 M6 2100 2100 400 19.98 USD Add to shopping cart
ready for shipping in 24 hours WJ200UM-01-16-LL ± 0.2 100 34.5 36 18 9 M8 M6 2100 2100 400 9.86 USD Add to shopping cart
ready for shipping in 24 - 48 hours WJ200UM-01-20 - - 190 42.5 45 27 9 M8 M6 3200 3200 500 14.06 USD Add to shopping cart
ready for shipping in 24 hours WJ200UM-01-20-AL - - 99 42.5 45 27 9 M8 M6 3200 3200 500 22.98 USD Add to shopping cart
Delivery time on request WJ200UM-01-20-LL - ± 0.25 190 42.5 45 27 9 M8 M6 3200 3200 500 13.02 USD Add to shopping cart
ready for shipping in 24 - 48 hours WJ200UM-01-25 - - 425 52.5 58 36 11 M10 M8 4800 4800 950 21.06 USD Add to shopping cart
Delivery time on request WJ200UM-01-25-AL - - 250 52.5 58 36 11 M10 M8 4800 4800 950 48.00 USD Add to shopping cart
ready for shipping in 24 - 48 hours WJ200UM0125LL - - 425 52.5 58 36 11 M10 M8 4800 4800 950 21.06 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) Replaces WJUM-01-10

Suitable, completely mounted carriages can be found here:


ready for shipping in 24 hours
ready for shipping in 24 - 48 hours
Delivery time on request