Easy assembly, no alignment required.
Self-lubricating
Precise mounting surface.
Only 22 mm installation height.
Numerous possibilities for customized machining of carriage and rail.
Carriage and rail made of coated aluminum.
2 new rail dimensions (1040/1080).
3 carriages length.
Ordering number | Weight | A | C | A2 | C2 | K2 | H2 | stat. load capacity | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Width | Lenth | ±0,17 | Coy | Coz | Mox | Moy | Moz | |||||||
[kg] | [N] | [N] | [Nm] | [Nm] | [Nm] | |||||||||
WWC-06-30-06-LM | Upon request | |||||||||||||
WWC-06-60-06 | 84.27 USD | |||||||||||||
WWC-06-60-08 | 87.29 USD | |||||||||||||
WWC-06-60-10 | 89.30 USD | |||||||||||||
WWC-16-60-06 | Upon request | |||||||||||||
WWC-16-60-08 | Upon request | |||||||||||||
WWC-06-30-06 | 0.07 | 54 | 60 | 45 | 51 | M4 | 16 | 1680 | 840 | 25 | 34 | 34 | 76.33 USD | |
WWC-06-30-08 | 0.09 | 54 | 80 | 45 | 71 | M4 | 16 | 1680 | 840 | 25 | 51 | 51 | 69.16 USD | |
WWC-06-30-10 | 0.12 | 54 | 100 | 45 | 91 | M4 | 16 | 1680 | 840 | 25 | 68 | 68 | 75.83 USD | |
WWC-10-40-10 | 0.21 | 73 | 100 | 60 | 87 | M6 | 22 | 4800 | 2400 | 96 | 170 | 170 | 76.88 USD | |
WWC-10-40-15 | 0.32 | 73 | 150 | 60 | 137 | M6 | 22 | 4800 | 2400 | 96 | 290 | 290 | 89.91 USD | |
WWC-10-40-20 | 0.42 | 73 | 200 | 60 | 187 | M6 | 22 | 4800 | 2400 | 96 | 410 | 410 | 106.85 USD | |
WWC-10-80-10 | 0.28 | 107 | 100 | 94 | 87 | M6 | 22 | 4800 | 2400 | 178 | 170 | 170 | 89.26 USD | |
WWC-10-80-15 | 0.42 | 107 | 150 | 94 | 137 | M6 | 22 | 4800 | 2400 | 178 | 290 | 290 | 105.56 USD | |
WWC-10-80-20 | 0.56 | 107 | 200 | 94 | 187 | M6 | 22 | 4800 | 2400 | 178 | 410 | 410 | 106.85 USD | |
WWC-10-120-10 | 0.36 | 153 | 100 | 140 | 87 | M6 | 22 | 4800 | 2400 | 96 | 170 | 170 | 106.85 USD | |
WWC-10-120-15 | 0.54 | 153 | 150 | 140 | 137 | M6 | 22 | 4800 | 2400 | 288 | 290 | 290 | 144.02 USD | |
WWC-10-120-20 | 0.72 | 153 | 200 | 140 | 187 | M6 | 22 | 4800 | 2400 | 288 | 410 | 410 | 153.01 USD | |
WWC-16-60-10 | 0.41 | 104 | 100 | 86 | 82 | M8 | 30 | 8400 | 4200 | 240 | 270 | 270 | 105.56 USD | |
WWC-16-60-15 | 0.61 | 104 | 150 | 86 | 132 | M8 | 30 | 8400 | 4200 | 240 | 480 | 480 | 110.12 USD | |
WWC-16-60-20 | 0.8 | 104 | 200 | 86 | 182 | M8 | 30 | 8400 | 4200 | 240 | 690 | 690 | 115.21 USD | |
WWC-20-80-15 | 0.99 | 134 | 150 | 116 | 132 | M8 | 40 | 12800 | 6400 | 525 | 670 | 670 | 147.75 USD | |
WWC-20-80-20 | 1.33 | 134 | 200 | 116 | 182 | M8 | 40 | 12800 | 6400 | 525 | 990 | 990 | 182.59 USD | |
WWC-20-80-25 | 1.66 | 134 | 250 | 116 | 232 | M8 | 40 | 12800 | 6400 | 525 | 1250 | 1250 | Upon request |
Ordering number | Weight | H | da | di | L | a | b | h | h1 | h2 | G1 | G2 | a1* | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[kg/m] | ±0,07 | -0,1 | max. | -0,3 | |||||||||||
WSQ-06-30 (1) | 0.45 | 14 | 5 | 0 | 3000 | 27 | 30 | 4 | 4 | 7.5 | 22.5 | 15 | 0 | 68.14 USD | |
WSQ-10-40 (1) | 0.92 | 20 | 7.5 | 0 | 4000 | 36 | 40 | 5.5 | 5.5 | 11 | 30 | 20 | 0 | 71.82 USD | |
WSQ-10-80 (2) | 1.41 | 20 | 7.5 | 0 | 4000 | 70 | 74 | 5.5 | 5.5 | 11 | 27 | 17 | 40 | 127.28 USD | |
WSQ-10-120 (2) | 2.02 | 20 | 7.5 | 0 | 4000 | 116 | 120 | 5.5 | 5.5 | 11 | 30 | 20 | 80 | 140.15 USD | |
WSQ-16-60 | 1.84 | 27 | 11.5 | 0 | 4000 | 54 | 58 | 7.5 | 3.5 | 14 | 43 | 29 | 30 | 132.93 USD | |
WSQ-20-80 | 3.3 | 36 | 15 | 0 | 4000 | 74 | 82 | 9.5 | 4.5 | 20 | 38 | 21 | 40 | 183.04 USD |
(1) A centered bore series
(2) 2 parallel series of holes
Ordering number | C4 | C5 | C6 | K1 for screws | hy | lz | Wby | Wbz | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Min. | max. | Min. | max. | DIN 912 | [mm4] | [mm4] | [mm3] | [mm3] | ||||
WSQ-06-30 (1) | 60 | 20 | 49.5 | 20 | 49.5 | M5* | 19000 | 1250 | 1100 | 200 | 68.14 USD | |
WSQ-10-40 (1) | 120 | 20 | 79.5 | 20 | 79.5 | M6 | 71600 | 5580 | 3000 | 610 | 71.82 USD | |
WSQ-10-80 (2) | 120 | 20 | 79.5 | 20 | 79.5 | M6 | 335000 | 7070 | 8300 | 700 | 127.28 USD | |
WSQ-10-120 (2) | 120 | 20 | 79.5 | 20 | 79.5 | M6 | 1175000 | 8000 | 18400 | 760 | 140.15 USD | |
WSQ-16-60 | 120 | 20 | 79.5 | 20 | 79.5 | M8 | 324700 | 20500 | 9400 | 1700 | 132.93 USD | |
WSQ-20-80 | 120 | 20 | 79.5 | 20 | 79.5 | M8 | 1145000 | 75300 | 23600 | 4500 | 183.04 USD |
(1) A centered bore series
(2) 2 parallel series of holes