drylin® W - replaceable liners

Special features

Quickly replaceable

Low coefficient of friction

Low wear

Available in round and square versions

Fast and slow motions possible

iglide® J200 material


W sliding elements

Angular glider for angular rails WSQ-...
and for housing bearing WJ200QM-...

Round glider for round rails WS-...
and for housing bearing WJ200UMO-...

Order no.   Order
Ready to ship in 24 hours J200QM-01-06 5.04 USD Add to shopping cart
Ready to ship in 24 hours J200QM-01-06-LLZ 3.92 USD Add to shopping cart
Ready to ship in 24 hours J200QM-01-06-LLY 3.92 USD Add to shopping cart
Ready to ship in 24 hours J200QM-01-10 6.08 USD Add to shopping cart
Ready to ship in 24 hours J200QM-01-10-LLZ 4.73 USD Add to shopping cart
Ready to ship in 24 hours J200QM-01-10-LLY 4.73 USD Add to shopping cart
Ready to ship in 24 hours J200QM-01-16 7.56 USD Add to shopping cart
Ready to ship in 24 hours J200QM-01-16-LLZ 5.88 USD Add to shopping cart
Ready to ship in 24 hours J200QM-01-16-LLY 5.88 USD Add to shopping cart
Ready to ship in 24 hours J200QM-01-20 8.49 USD Add to shopping cart
Ready to ship in 24 hours J200QM-01-20-LLZ 6.60 USD Add to shopping cart
Ready to ship in 24 hours J200QM-01-20-LLY 6.60 USD Add to shopping cart
Ready to ship in 24 hours J200UMO-01-10 6.08 USD Add to shopping cart
Ready to ship in 24 hours J200UMO-01-16 7.56 USD Add to shopping cart
Ready to ship in 24 hours J200UMO-01-20 8.84 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ready to ship in 24 hours