da [mm]: |
|
Order no. | Suitable | Weight | da | L | a | b | h | h2 |
---|---|---|---|---|---|---|---|---|
pillow block | h9 | max. | -0.3 | |||||
[Order. No.] | [kg/m] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |
WS-10-40-ES-FG | WJUM-01-10-ES-FG | 1.58 | 10 | 3000 | 40 | 40 | 5.5 | 9 |
Order no. | C4 | C5 | C5 | C6 | C6 | K1 for | Price / m | |
---|---|---|---|---|---|---|---|---|
Min. | max. | Min. | max. | Screw | ||||
[mm] | [mm] | [mm] | [mm] | [mm] | DIN 912 | |||
WS-10-40-ES-FG | 120 | 20 | 79.5 | 20 | 79.5 | M6 | Upon request |
B [mm]: |
|
Order no. | Weight | H | B | C1 | C3 | A | A2 | K2 | K3 | Static load capacity | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0.07 | Flat head | Coy | Coz+ | Coz- | |||||||||
[g] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | Screw | [N] | [N] | [N] | ||
WTUM-01-10-ES-FG (1) | 57 | 18 | 26 | 29 | 16 | 73 | 60 | M6 | M5 | 3800 | 3800 | 950 | |
WTUM-01-20-ES-FG (1) | 280 | 36 | 42.5 | 45 | 27 | M8 | M6 | 11000 | 11000 | 1900 | |||
WTUM-01-16-ES-FG (1) | 134 | 0 | 34.5 | 36 | 18 | 73 | 9 | M8 | M6 | 6900 | 6900 | 1450 | |
WTUM-01-25-ES-FG (1) | 564 | 45 | 52.5 | 58 | 36 | M10 | M8 | 16000 | 16000 | 3600 |
(1) The specified length exceeds the maximum permissible length of the article.