drylin® W stainless steel guide 316 - double, Ø 10 mm


W rail, double, Ø 0.39 inch (10 mm)

da [mm]:

 

Order no. Suitable Weight da L a b h h2
  pillow block   h9 max. -0.3      
  [Order. No.] [kg/m] [mm] [mm] [mm] [mm] [mm] [mm]
WS-10-40-ES-FG WJUM-01-10-ES-FG 1.58 10 3000 40 40 5.5 9
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Order no. C4 C5 C5 C6 C6 K1 for Price / m  
    Min. max. Min. max. Screw    
  [mm] [mm] [mm] [mm] [mm] DIN 912    
WS-10-40-ES-FG 120 20 79.5 20 79.5 M6 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

W pillow block

B [mm]:

 

DryLin® W housing bearing

Order no. Weight H B C1 C3 A A2 K2 K3 Static load capacity  
    ±0.07             Flat head Coy Coz+ Coz-  
  [g] [mm] [mm] [mm] [mm] [mm] [mm] [mm] Screw [N] [N] [N]  
WTUM-01-10-ES-FG (1) 57 18 26 29 16 73 60 M6 M5 3800 3800 950 Add to shopping cart
Ready to ship in 24 hours WTUM-01-20-ES-FG (1) 280 36 42.5 45 27 M8 M6 11000 11000 1900 Add to shopping cart
Ready to ship in 24 hours WTUM-01-16-ES-FG (1) 134 0 34.5 36 18 73 9 M8 M6 6900 6900 1450 Add to shopping cart
Delivery time on request WTUM-01-25-ES-FG (1) 564 45 52.5 58 36 M10 M8 16000 16000 3600 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) The specified length exceeds the maximum permissible length of the article.


Ready to ship in 24 hours
Delivery time on request