Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

BUHRS-ITM GmbH

Enveloping machine

The drylin® T linear guide systems are used in these enveloping machines for the guidance of a suction opener for envelopes which is mounted on one side. This involves a variable stroke of 4 to 10 mm and an output of 4 double strokes per second. The guide should have low backlash, be maintenance-free and not require any lubricant.

Enveloping machine

High speed, short stroke

 
More on applied products here
Further interesting applications from extremely diverse areas can be found here.