Outstanding torsional rigidity
Integrated DryLin® W linear guide system
Lengths of up to 4000 mm from stock
Attachment options using slot nuts
Hard-coated surfaces
Ordering number | H* | da | di | L | a | A1 | b | h | h2 | s | K1 | C1 | C3 | G1 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,1 | ||||||||||||||||
WSX-10-40 | 39 | 10 | 6 | 4000 | 38.2 | 16.5 | 40 | 26.5 | 30 | 60 | M6 | 29 | 16 | 30 | 93.36 USD | |
WSX-10-80 | 39 | 10 | 6 | 4000 | 72.2 | 16.5 | 74 | 26.5 | 30 | 94 | M6 | 29 | 16 | 47 | 152.73 USD | |
WSX-16-60 | 65 | 16 | 6 | 4000 | 62 | 25 | 58 | 49 | 52 | 100 | M8 | 36 | 18 | 50 | 158.93 USD |
*WSX-10-40,WSX-10-80,WSX-16-60 = ±0.02
Due to reduced cross-sections of the WSX profile, the bearing loads of linear plain bearings (static load capacity Coy / Coz+ / Coz-) are halved compared to the corresponding standard WS rail.
Ordering number | nh | n | nb | T | X | Y | ly | lz |
---|---|---|---|---|---|---|---|---|
WSX-10-40 | 15.5 | 5.2 | 9.5 | M5 | 23 | 16 | 97560 | 54910 |
WSX-10-80 | 15.5 | 5.2 | 9.5 | M5 | 55 | 16 | 483653 | 83613 |
WSX-16-60 | 27.6 | 10 | 15.4 | M5 | 40 | 27 | 540876 | 773489 |
Order number | H* | da | di | L | a | A1 | b | h | h2 | s | K1 | C1 | C3 | G1 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,1 | ||||||||||||||||
WSX-06-30 | 26 | 5 | 0 | 4000 | 29.7 | 13.5 | 30 | 16 | 19.5 | 40 | M5 | 19 | 10 | 20 | 85.17 USD | |
WSX-06-60 | 0 | 5 | 0 | 4000 | 61 | 85 | 61 | 16 | 0 | 0 | M4 | 19 | 10 | 0 | 115.15 USD |
*WSX-06-30 = ±0.01 |
Due to reduced cross-sections of the WSX profile, the bearing loads of linear plain bearings (static load capacity Coy / Coz+ / Coz-) are halved compared to the corresponding standard WS rail.
Order number | nh | n | nb | T | X | Y | ly | lz |
---|---|---|---|---|---|---|---|---|
WSX-06-30 | 7 | 0 | 0 | M5 | 12 | 10 | 30391 | 11674 |
WSX-06-60 | 6.9 | 0.2 | 0.37 | M5 | 17.5 | 7.5 | 212826 | 17018 |