Self-lubricating.
Low displacement forces.
Silent and light weight.
Ordering number | Weight | A | C | A2 | C2 | K2 | H2 | stat. carrying capacity | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Coy | Coz | Mox | Moy | Moz | |||||||||||
[kg] | ±0,35 | [N] | [N] | [Nm] | [Nm] | [Nm] | |||||||||
WWH-20-80-25 | 158.37 USD | ||||||||||||||
WWH-10-40-10 | 0.35 | 58 | 100 | 40 | 80 | M5 | 34 | 1000 | 1000 | 20 | 16 | 32 | 144.59 USD | ||
WWH-16-60-15 | 0.96 | 84 | 150 | 60 | 120 | M6 | 46 | 1600 | 1600 | 45 | 38 | 77 | 155.51 USD |
fitting rail: WS-16-60
Ordering number | Weight | H | da | di | L | a | b | h | h1 | h2 | G1 | G2 | a1* | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[kg/m] | ±0,25 | -0,1 | max. | -0,3 | |||||||||||
WS-10-30 | 1 | 18 | 10 | 4000 | 30 | 30 | 5.5 | 5.5 | 9 | 25 | 15 | 63.46 USD | |||
WS-10-30S | 1 | 4000 | 57.11 USD | ||||||||||||
WS-25-120S | 5.8 | 4000 | 275.65 USD | ||||||||||||
WS-10-120-CA | Upon request | ||||||||||||||
WS-10-30-CA | Upon request | ||||||||||||||
WS-10-40-CA | 69.24 USD | ||||||||||||||
WS-10-80-CA | 78.40 USD | ||||||||||||||
WS-16-60-CA | 119.64 USD | ||||||||||||||
WS-20-80-CA | 164.73 USD | ||||||||||||||
WS-16-120 | Upon request | ||||||||||||||
WS-16-120-UNGEBOHRT | Upon request | ||||||||||||||
WS-16-120-CA | Upon request | ||||||||||||||
WS-16-120-CA-UNGEBOHRT | Upon request | ||||||||||||||
WS-10-30-ES | Upon request | ||||||||||||||
WS-06-20-UNGEBOHRT | Upon request | ||||||||||||||
WS-06-20-CA | Upon request | ||||||||||||||
WS-06-20-CA-UNGEBOHRT | Upon request | ||||||||||||||
WS-06-20-AR | Upon request | ||||||||||||||
WS-06-20-AR-UNGEBOHRT | Upon request | ||||||||||||||
WS-10-30-AR | Upon request | ||||||||||||||
WS-10-30-AR-UNGEBOHRT | Upon request | ||||||||||||||
WS-10-40-AR | Upon request | ||||||||||||||
WS-10-40-AR-UNGEBOHRT | Upon request | ||||||||||||||
WS-20-120-ES2-HYD | Upon request | ||||||||||||||
WS-06-20-ES | Upon request | ||||||||||||||
WS-10-40 (1) | 1 | 18 | 10 | 0 | 4000 | 40 | 40 | 5.5 | 5.5 | 9 | 30 | 20 | 0 | 71.82 USD | |
WS-10-40S | 1 | 18 | 10 | 0 | 4000 | 40 | 40 | 5.5 | 5.5 | 9 | 30 | 20 | 64.30 USD | ||
WS-10-80 (2) | 1.5 | 18 | 10 | 0 | 4000 | 74 | 74 | 5.5 | 5.5 | 9 | 27 | 17 | 40 | 127.28 USD | |
WS-10-80S | 1.5 | 18 | 10 | 0 | 4000 | 74 | 74 | 5.5 | 5.5 | 9 | 27 | 17 | 125.86 USD | ||
WS-10-120 (2) | 2.02 | 18 | 10 | 0 | 4000 | 120 | 120 | 5.5 | 5.5 | 9 | 30 | 20 | 80 | 140.15 USD | |
WS-10-120S (2) | 2.02 | 18 | 10 | 0 | 4000 | 120 | 120 | 5.5 | 5.5 | 9 | 30 | 20 | 80 | 133.27 USD | |
WSR-10-120 (2) | 2.58 | 4000 | 140.57 USD | ||||||||||||
WSR-10-120-UNGEBOHRT | 2.58 | 4000 | 101.12 USD | ||||||||||||
WS-16-60 (1) | 1.96 | 27 | 16 | 8 | 4000 | 54 | 58 | 7.5 | 3.5 | 14 | 43 | 29 | 0 | 132.93 USD | |
WS-16-60S | 1.96 | 27 | 16 | 8 | 4000 | 54 | 58 | 7.5 | 3.5 | 14 | 43 | 29 | 127.49 USD | ||
WS-20-80 (2) | 3.3 | 36 | 20 | 10.2 | 4000 | 74 | 82 | 9.5 | 4.5 | 20 | 38 | 21 | 40 | 183.04 USD | |
WS-20-80S | 3.3 | 36 | 20 | 10.2 | 4000 | 74 | 82 | 9.5 | 4.5 | 20 | 38 | 21 | 173.89 USD | ||
WS-25-120 (2) | 5.8 | 45 | 25 | 14 | 4000 | 120 | 131 | 11.5 | 5.5 | 25 | 46.5 | 25.5 | 80 | 383.17 USD |
(1) A centered bore series
(2) 2 parallel series of holes
Ordering number | C4 | C5 | C6 | K1 for screws | hy | lz | Wby | Wbz | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Min. | max. | Min. | max. | DIN 912 | [mm4] | [mm4] | [mm3] | [mm3] | ||||
WS-10-30 | 120 | 20 | 79.5 | 20 | 79.5 | 47500 | 4400 | 2370 | 540 | 63.46 USD | ||
WS-10-30S | 57.11 USD | |||||||||||
WS-25-120S | 275.65 USD | |||||||||||
WS-10-120-CA | Upon request | |||||||||||
WS-10-30-CA | Upon request | |||||||||||
WS-10-40-CA | 69.24 USD | |||||||||||
WS-10-80-CA | 78.40 USD | |||||||||||
WS-16-60-CA | 119.64 USD | |||||||||||
WS-20-80-CA | 164.73 USD | |||||||||||
WS-16-120 | Upon request | |||||||||||
WS-16-120-UNGEBOHRT | Upon request | |||||||||||
WS-16-120-CA | Upon request | |||||||||||
WS-16-120-CA-UNGEBOHRT | Upon request | |||||||||||
WS-10-30-ES | Upon request | |||||||||||
WS-06-20-UNGEBOHRT | Upon request | |||||||||||
WS-06-20-CA | Upon request | |||||||||||
WS-06-20-CA-UNGEBOHRT | Upon request | |||||||||||
WS-06-20-AR | Upon request | |||||||||||
WS-06-20-AR-UNGEBOHRT | Upon request | |||||||||||
WS-10-30-AR | Upon request | |||||||||||
WS-10-30-AR-UNGEBOHRT | Upon request | |||||||||||
WS-10-40-AR | Upon request | |||||||||||
WS-10-40-AR-UNGEBOHRT | Upon request | |||||||||||
WS-20-120-ES2-HYD | Upon request | |||||||||||
WS-06-20-ES | Upon request | |||||||||||
WS-10-40 (1) | 120 | 20 | 79.5 | 20 | 79.5 | M6 | 91000 | 5100 | 3600 | 590 | 71.82 USD | |
WS-10-40S | 91000 | 5100 | 3600 | 590 | 64.30 USD | |||||||
WS-10-80 (2) | 120 | 20 | 79.5 | 20 | 79.5 | M6 | 388000 | 6100 | 9200 | 650 | 127.28 USD | |
WS-10-80S | M6 | 388000 | 6100 | 9200 | 650 | 125.86 USD | ||||||
WS-10-120 (2) | 120 | 20 | 79.5 | 20 | 79.5 | M6 | 1303000 | 7100 | 20000 | 720 | 140.15 USD | |
WS-10-120S (2) | 0 | 0 | 0 | 0 | M6 | 1303000 | 7100 | 20000 | 720 | 133.27 USD | ||
WSR-10-120 (2) | 140.57 USD | |||||||||||
WSR-10-120-UNGEBOHRT | 101.12 USD | |||||||||||
WS-16-60 (1) | 120 | 20 | 79.5 | 20 | 79.5 | M8 | 367600 | 26100 | 9900 | 1900 | 132.93 USD | |
WS-16-60S | M8 | 367600 | 26100 | 9900 | 1900 | 127.49 USD | ||||||
WS-20-80 (2) | 120 | 20 | 79.5 | 20 | 79.5 | M8 | 1080000 | 78700 | 21000 | 4000 | 183.04 USD | |
WS-20-80S | M8 | 1080000 | 78700 | 21000 | 4000 | 173.89 USD | ||||||
WS-25-120 (2) | 150 | 25 | 99.5 | 25 | 99.5 | M10 | 4867000 | 215000 | 62400 | 8500 | 383.17 USD |
* WSQ-06-30 and WSQ-10-40 a single row of mounting holes down the centreline
(1) A centered bore series
(2) 2 parallel series of holes