Self-Lubricating Linear Bearings from drylin®

The need for external lubrication is eliminated with drylin® solutions

All  drylin® linear bearing systems operate without external lubrication. They are 100 percent self-lubricating and dry-running, as the plastic sliding elements are embedded with solid lubricants that get released during movement. The lack of messy oil and grease means that dust or dirt particles never adhere, making them hygienic and ideal for use in lab automation, furniture or food packaging machinery. The self-lubrication also makes the solutions odorless, non-allergenic and environmentally-friendly. Get a complete look into how external lubricants are a main cause of failure, as well as the benefits of switching to a self-lubricating solution in this white paper. To learn more, visit the Engineer's Toolbox.

Shop drylin® linear bearings and guides

Advantages of self-lubricating dryiln® bearings

Low coefficient of friction

Low coefficient of friction

drylin® linear bearings offer a low coefficent of friction, allowing for easy sliding and reduced noise.

Extended service life

Extended service life

With its self-lubricating design, service life of drylin® linear bearings is increased and downtime eliminated. 

No external lubrication required

No external lubrication required

The polymer blend that makes up drylin® linear bearings is self-lubricating, which eliminates the need for added grease or lubrication