Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® W linear rail for smooth gliding

drylin® W linear rails were developed to promote design flexibility and quick assembly in both single and double rail configurations. All drylin® W linear rails are equipped with iglide® high-performance polymer liners, significantly reducing friction and extending service life. Both clear anodized and hard anodized versions are available, as well as stainless steel. Round, square and curved rails are all available with multiple variants of assemblies and pillow blocks compatible for each shape.

drylin® W linear bearings have numerous advantages over comparable ball bearing systems. The iglide® plastic lining generates up to four times less noise than metal bearings thanks to a lower coefficient of friction. They are also dry-running, removing the need for grease or other external lubricants which can cause dirt and dust adhesion when used. drylin® bearings can perform consistently in dirty or dusty environments with no maintenance necessary.

Benefits:
  • A wide variety of single and double rails
    • Single rails provide flexibility for their customized solution
    • Double rails facilitate assembly and reduce the risk of misalignment
  • Anodized aluminum or 316 (1.4571) stainless steel
  • A wide variety of carriage assembly options (single and double rail)
  • Self-lubricating and maintenance-free
  • quiet operation
  • Up to 40% more cost-effective than recirculating ball bearings

Applications

drylin W applications

Browse our Configurators

Linear Guides Configurator

Linear Guide Tool

Create your own modular linear guide system with our easy-to-use configurator. In just 4 simple steps, you can design the exact linear system your application calls for and add it to your cart directly from the configurator.

Use the Configurator

Linear Actuator Configurator

Linear Actuator tool

This configurator makes choosing a linear actuator simpler than ever. Simply define the application parameters, select the desired product, and you’re done. The configurator provides service life and maximum load calculations so you can more easily decide what product best fits your application.

Use the Configurator

Hybrid Rolling Bearing Configurator

Hybrid Rolling Bearing Configurator With the new hybrid rolling bearing configurator, you can easily determine the best bearing for your system. The configurator provides service life calculations and required drive force for the bearings, taking the guesswork out of the process.
Use the Configurator

Browse the Shop

Guide rails

drylin® W profile rail
  • Round, square and curved rails
  • Lengths of up to 4,000 mm (157 inches)
  • No rail cutting charge
Browse the Shop

Guide Carriages

drylin® W carriage assemblies
  • Single-piece mono carriage for easy assembly
  • A wide variety of carriage assembly options
  • Adjustable bearing clearance options
Browse the Shop

Pillow blocks

drylin® W Pillow blocks
  • In zinc die-cast, aluminum or stainless steel
  • Available with rolling hybrid for reduced friction
  • Adjustable bearing clearance options
Browse the Shop

Browse our Hybrid Rolling Bearings

Hybrid Roller Bearings

Carriages with Liners of Ball Bearings
for Rolling & Sliding Movement

  • Ideal for manual adjustments
  • Optimized roller alignment for maximum force absorption
  • Decreases necessary drive force by 4 or 5 times vs. sliding-only bearings
Learn More
Browse the Shop

Browse the Engineer's Toolbox

 

Contact a linear bearings and slides expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
Contact an Expert


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302