Flange housing made from anodized aluminum, square flange
Liner JUI-01 made from iglide® J
Can be fitted with T500 liner material for temperatures up to 356°F
Low clearance liners optional
dia. Shaft [inch]: |
|
Part no. | Size | B | C | D | E | F | G | L | ||
---|---|---|---|---|---|---|---|---|---|---|
[Inch] | Bolt Hole | |||||||||
FJUI-33-08TW | 1/2 | 1.63 | 1.25 | 1.25 | 0.25 | 0.187 | 3.375 | 90.59 USD | ||
FJUI-33-12TW | 3/4 | 2.38 | 1.75 | 1.75 | 0.375 | 0.219 | 4.188 | 125.83 USD | ||
FJUI-33-16TW | 1 | 2.75 | 2.125 | 2.25 | 0.5 | 0.281 | 5.625 | 178.21 USD |
Tolerance according to igus® test method