Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

DryLin® N - Low profile linear guide system NK-02-40

Version 02 with threaded hole:

Order no. Max. rail lengths a C4 A3 C5=C6 h h1 K1* ly lz Weight of rail Price / m  
  [L max.]       Min. max.       [mm2] [mm2] [g/m]    
Ready to ship in 24 hours NS-01-40 3000 40 60 0 20 20/49,5 8.7 1.3 M4 26400 970 450 63.39 USD Add to shopping cart
Ready to ship in 24 hours NS-01-40S 3000 40 0 0 0 8.7 1.3 26400 970 450 63.39 USD Add to shopping cart
Ready to ship in 24 hours NS-01-40-AR 3000 40 60 0 20 20/49,5 8.7 1.3 M4 26400 970 450 69.82 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

For unbored rails please indicate "Unbored" in the remark.
* for cylinder screw with low head

Version 02 with threaded hole:

Order no. Designation Weight of carriage    
    [g]    
Ready to ship in 24 hours NW-02-40 Carriage 30 12.47 USD Add to shopping cart
Ready to ship in 24 hours NW-02-40-LLY Carriage with mounting nuts floating bearing in y-direction 30 12.47 USD Add to shopping cart
Ready to ship in 24 hours NW-02-40-LLZ Carriage with mounting nuts floating bearing in z-direction 30 12.47 USD Add to shopping cart
Ready to ship in 24 hours NW-02-40-LLYZ Carriage with mounting nuts floating bearing in y- and z-direction 30 12.47 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Version 02: Dimensions [mm] - guide carriages

Part. No. H A C C1 C2 A2 H2 K2 K3 K4 Spmin. DpØmin. Weight
  ±0,35                       [g/m]
Ready to ship in 24 hours NW-02-40 9.5 23 50 40 20 0 0 M4 5 6.5 30
Ready to ship in 24 hours NW-02-40-LLY 9.5 23 50 40 20 0 0 M4 5 6.5 30
Ready to ship in 24 hours NW-02-40-LLZ 9.5 23 50 40 20 0 0 M4 5 6.5 30
Ready to ship in 24 hours NW-02-40-LLYZ 9.5 23 50 40 20 0 0 M4 5 6.5 30
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Version 12 with threaded hole:

Order no. Designation Weight of carriage    
    [g]    
Ready to ship in 24 hours NW-12-40 30 13.69 USD Add to shopping cart
Ready to ship in 24 hours NW-12-40-LLY 30 13.69 USD Add to shopping cart
Ready to ship in 24 hours NW-12-40-LLZ 30 10.65 USD Add to shopping cart
Ready to ship in 24 hours NW-12-40-LLYZ 30 13.69 USD Add to shopping cart
Ready to ship in 24 hours NW-12-27 12.5 6.85 USD Add to shopping cart
Ready to ship in 24 hours NW-12-27-80 25 10.91 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Version 12: Dimensions [mm] - guide carriages

Part. No. H A C C1 C2 A2 H2 K2 K3 K4 Spmin. DpØmin. Weight
  ±0,35                       [g/m]
Ready to ship in 24 hours NW-12-40 9.5 23 52 40 20 0 0 M4 5 6.5 30
Ready to ship in 24 hours NW-12-40-LLY 9.5 23 52 40 20 0 0 M4 5 6.5 30
Ready to ship in 24 hours NW-12-40-LLZ 9.5 23 52 40 20 0 0 M4 5 6.5 30
Ready to ship in 24 hours NW-12-40-LLYZ 9.5 23 52 40 20 0 0 M4 5 6.5 30
Ready to ship in 24 hours NW-12-27 9.5 14 34 30 20 0 0 M4 5 6.5 12.5
Ready to ship in 24 hours NW-12-27-80 0 14 80 76 60 0 1.5 M4 5 6.5 25
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ordering of a complete system

Configuration in few steps:

1. Selection of the number of carriages
2. Selection of the type of carriage
3. Entry of the rail length in mm
4. Selection of the carriage options
5.

Hint:

Detailed information can be found in the drawings and tables above, as well as in the below-mentioned pages. You can obtain precise specifications on the floating bearing options within the design rules.
1

No floating bearing

2

Floating bearing in z-direction

3

Floating bearing in y-direction

4

Floating bearing in yz-direction

DryLin® NK – complete set

Step 1

Enter the required number of carriages.

technical drawing
No. of carriages:

Carriage length in version NW-12-40: 52 mm

NW-01-40 A = M4 (max. press-fit 1,2 Nm)
B = Bores min.Ø 6,5
C = For machine screws M4, DIN 7984 / DIN 6912 / DIN 84, EN ISO 1707 / EN ISO 7045

Static load capacity and moments of inertia of an area

End cap

Optional:

End cap for rail,
Order no.  NSK-40

Ready to ship in 24 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302