For simple positioning tasks
Cost-efficient option
Universally applicable
Clamping force based on tightening torque
Clamping by friction locking
Order no. | Mk | Vx | Kx | Vz | Kz | Dk | Min.
holding force (Requirement - dry rail surface) |
Min.
tightening torque |
||
---|---|---|---|---|---|---|---|---|---|---|
WHKAQ-06 (1) | M6 | 34.5 | 21.5 | 8 | 28 | 20 | 30 | 0.8 | 25.74 USD | |
WHKA-10 (1) | M6 | 50 | 33 | 8 | 28 | 20 | 30 | 0.8 | 28.81 USD | |
WHKAQ-10 (1) | M6 | 50 | 33 | 8 | 28 | 20 | 30 | 0.8 | 28.81 USD | |
WHKAQ-16 (1) | M8 | 72 | 41 | 10 | 31 | 28 | 60 | 1.5 | 38.96 USD | |
WHKAQ-20 (1) | M8 | 90 | 62 | 10 | 31 | 28 | 70 | 1.5 | 42.34 USD | |
WHKA-10-AL (1) | M6 | 50 | 33 | 8 | 28 | 20 | 30 | 0.8 | 62.59 USD | |
WHKA-16 (1) | M8 | 72 | 41 | 10 | 31 | 28 | 60 | 1.5 | 38.96 USD | |
WHKA-16-AL (1) | M8 | 72 | 41 | 10 | 31 | 28 | 60 | 1.5 | 93.33 USD | |
WHKA-20 (1) | M8 | 90 | 62 | 10 | 31 | 28 | 70 | 1.5 | 42.34 USD | |
WHKA-20-AL (1) | M8 | 90 | 62 | 10 | 31 | 28 | 70 | 1.5 | 123.13 USD | |
WHKA-25 (1) | M8 | 96 | 65 | 12 | 31 | 28 | 70 | 1.5 | 106.93 USD |
*Available as complete carriage. Please specify the suffix HKA in the comment field.
(1) Requirement of dry rail surface