Clamping by friction locking
Corrossion-resistant
Lifetime predictable
Suitable for all pre-assembled linear carriages of the type series WW/WWE with aluminium bearings
Can be flexibly positioned as a single bearing
Ordering number | Mk | Vx | Kx | Vz | Kz | Dk | min. holding strength* | Min. tightening torque | |||
---|---|---|---|---|---|---|---|---|---|---|---|
WHKAQ-06 (1) | M6 | 1.36 | 0.85 | 0.31 | 1.1 | 0.79 | 1.18 | 0.59 | 25.74 USD | ||
WHKA-10 (1) | M6 | 1.97 | 1.3 | 0.31 | 1.1 | 0.79 | 1.18 | 0.59 | 28.81 USD | ||
WHKAQ-10 (1) | NEW | M6 | 1.97 | 1.3 | 0.31 | 1.1 | 0.79 | 1.18 | 0.59 | 28.81 USD | |
WHKAQ-16 (1) | NEW | M8 | 2.83 | 1.61 | 0.39 | 1.22 | 1.1 | 2.36 | 1.11 | 38.96 USD | |
WHKAQ-20 (1) | NEW | M8 | 3.54 | 2.44 | 0.39 | 1.22 | 1.1 | 2.76 | 1.11 | 42.34 USD | |
WHKA-10-AL (1) | M6 | 1.97 | 1.3 | 0.31 | 1.1 | 0.79 | 1.18 | 0.59 | 62.59 USD | ||
WHKA-16 (1) | M8 | 2.83 | 1.61 | 0.39 | 1.22 | 1.1 | 2.36 | 1.11 | 38.96 USD | ||
WHKA-16-AL (1) | M8 | 2.83 | 1.61 | 0.39 | 1.22 | 1.1 | 2.36 | 1.11 | 93.33 USD | ||
WHKA-20 (1) | M8 | 3.54 | 2.44 | 0.39 | 1.22 | 1.1 | 2.76 | 1.11 | 42.34 USD | ||
WHKA-20-AL (1) | M8 | 3.54 | 2.44 | 0.39 | 1.22 | 1.1 | 2.76 | 1.11 | 123.13 USD | ||
WHKA-25 (1) | M8 | 3.78 | 2.56 | 0.47 | 1.22 | 1.1 | 2.76 | 1.11 | 106.93 USD |
(1) Requirement of dry rail surface