drylin® W - Manual clamp

Special features

For simple positioning tasks

Cost-efficient option

Universally applicable

Clamping force based on tightening torque

Clamping by friction locking

Hint:

The creep behavior of the clamped plastic causes a slackening in clamping force over time (up to 70%). Therefore safety-related parts should not be clamped.

W manual clamping

drylin® W manual clamp, developed for simple positioning tasks

Order no. Mk Vx Kx Vz Kz Dk Min.
holding force
(Requirement - dry
rail surface)
Min.
tightening torque
   
Ready to ship in 24 hours WHKAQ-06 (1) M6 34.5 21.5 8 28 20 30 0.8 25.74 USD Add to shopping cart
Ready to ship in 24 hours WHKA-10 (1) M6 50 33 8 28 20 30 0.8 28.81 USD Add to shopping cart
Ready to ship in 24 hours WHKAQ-10 (1) M6 50 33 8 28 20 30 0.8 28.81 USD Add to shopping cart
Ready to ship in 24 hours WHKAQ-16 (1) M8 72 41 10 31 28 60 1.5 38.96 USD Add to shopping cart
Ready to ship within 12 working days WHKAQ-20 (1) M8 90 62 10 31 28 70 1.5 42.34 USD Add to shopping cart
Ready to ship in 24 hours WHKA-10-AL (1) M6 50 33 8 28 20 30 0.8 62.59 USD Add to shopping cart
Ready to ship in 24 hours WHKA-16 (1) M8 72 41 10 31 28 60 1.5 38.96 USD Add to shopping cart
Ready to ship in 24 hours WHKA-16-AL (1) M8 72 41 10 31 28 60 1.5 93.33 USD Add to shopping cart
Ready to ship in 24 hours WHKA-20 (1) M8 90 62 10 31 28 70 1.5 42.34 USD Add to shopping cart
Ready to ship within 12 working days WHKA-20-AL (1) M8 90 62 10 31 28 70 1.5 123.13 USD Add to shopping cart
Ready to ship in 24 hours WHKA-25 (1) M8 96 65 12 31 28 70 1.5 106.93 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*Available as complete carriage. Please specify the suffix HKA in the comment field.
(1) Requirement of dry rail surface


Ready to ship in 24 hours
Ready to ship within 12 working days