Double-side shaft output for angle drives WT-3 and WT-4
For gantry structures or control of multiple linear modules
For rotary transmissions of 90°
Configuration with lead screw clamping/position indicator/ hand wheel possible
Available from stock: claw couplings and matching hard anodized aluminum shafts as a vertical shaft
Order number | M max. [N] |
I* | AW | d1 | d2 | l1 | l2 | b1 | b2 | b3 | b4 | b5 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
WT-3000-T | 3 | 1:1 | 52 | 12 | 12 | 26/41/59/74 | 26 | 48 | 38 | 60 | 42 | 4 | 391.04 USD | |
WT-4000-T | 6 | 1:1 | 60 | 14 | 14 | 26/47/65/80 | 26 | 56 | 46 | 83 | 50 | 10 | 648.77 USD |