Carriage version for all unsupported solutions
Force absorption from all directions
Numerous mounting options using slot nuts
Anti-rotation
Clearance is continuously adjustable manually
Space saving
Self-lubricating
Fits to square profile AWMQ-20
Order number | Weight [g] |
M max. [Nm] |
B1 | B2 | D1 | Qa | E1 | E2 | tg1 | tg2 | tg3 | tg4 | kt1 | kt2 | kt3 | kt4 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
QWE-01-12 | 3.88 | 0.2 | 3.15 | 1.34 | 44 | 0.47 | 0.47 | 0.24 | 0.22 | 0.31 | 0.31 | 0.22 | 0 | 0 | 0.12 | 0.05 | 72.01 USD | |
QWE-01-20 | 7.41 | 0.39 | 3.19 | 1.77 | 58 | 0.79 | 0.63 | 0.31 | 0.2 | 0.38 | 0.31 | 0.22 | 0.25 | 0.08 | 0.11 | 0.06 | 85.51 USD |
Order number | ||
---|---|---|
NOR-20602 | Request |