Next generation gripper axes
Toothed, hard-coated and corrosion protected square-hollow profile
Move loads up to 500 g at speeds of up to 0,7 m/s
Bearing made of iglide® J
Drive: NEMA11 stepper motor with gear wheel
Light
Small
Fast
Self-lubricating
Ordering number | F [N] |
v [m/s] |
Stroke max. | A | H1 | E1 | E2 | B | tg | tk | kt | B | Q | D2 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
GRQ-10-A-56-120-11-L-01-000 | 5 | 0.03 | 7.87 | 2.2 | 1.65 | 1.57 | 1.02 | 1.81 | 0.18 | 0.31 | 0.18 | 0.3 | 22 | 382.23 USD |