Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® R - Low Clearance liner JUM-20, mm

Special features

Very low coefficients of friction while running dry

Very high wear resistance

Maintenance-free

Vibration dampening

Very low moisture absorption

High chemical resistance

Suitable for rotating, oscillating and linear movements



*JUM-20 is dimensionally equivalent to JUM-11
JUM-11


Low Clearance liner, metric dimensions

Dimensions and weight [mm]

Order no. d1 Tolerance d2 b1 r t z Weight    
  [mm] [mm] [mm] [mm] [mm] [mm] [mm] [g]    
More about selected part:
myCatalog myCatalog

Tolerance according to igus® test method



Housing bore for liner JUM-20
Dimensions [mm]

Order no. Shaft di B r t f z
  [mm]
Ø
[mm]
H7
[mm]
h10
[mm] [mm] [mm] [mm]
More about selected part:
myCatalog myCatalog

Liners of the JUM-01 series are used in:

drylin® R - RJUM-01

Linear plain bearings, mm

drylin® R - RJUM-03

Self-aligning linear plain bearings, mm

drylin® R - RJUM-06/36

Housing bearing, mm

drylin® R - FJUM-01/31

Flange housing, mm

drylin® R - FJUM-02/32

Flange housing, mm


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302