Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

DryLin® NT - locking mechanism

Stop included

DryLin NT The proven DryLin® N telescopic system is now available with a locking mechanism.

There are two different versions:
a) Detent in end positions and centered position
b) Precision detent with variable pitch (minimum pitch 10 mm)

Solid polymer guide / Aluminum guide

Low weight, low-noise operation

Cost-effective

Corrosion-resistant, 100% self-lubricating

Continuous lengths up to 1200 mm (extended total length)


Note: The length divided by the locking distance must yield an even number.
P.e. Lenghts 250 mm, latching all 62,5mm = 250 / 62,5 = 4

Industries: furniture, maintenance, switch cabinets, aerospace
DryLin® NT-LM DryLin® NT-LM in Plexiglas safety door adjustment
DryLin® NT-LM DryLin® NT-LM in safety door adjustment in machine tool

Dimensions [mm]

Part. No. b H L. min. L. max.
NT-LM-35 1.38 0.75 5.51 600 Upon request Add to shopping cart
NTV-27-150 Upon request Add to shopping cart
NTV-27-200 Upon request Add to shopping cart
NTV-27-250 Upon request Add to shopping cart
NTV-27-300 Upon request Add to shopping cart
NTV-27-500 Upon request Add to shopping cart
NTV-27-350 Upon request Add to shopping cart
NTV-27-400 Upon request Add to shopping cart
NTV-27-450 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Quote request Quote request
myCatalog myCatalog

DryLin® NT telescopic guides

Completely self-lubricating linear extensions in continuous stroke lengths of 100mm to 600mm - maximum pulled-out length: 1200mm. The telescopic systems consist of anodized aluminum guide rails and a gliding block made of the proven iglide® material. Due to the integrated solid lubricants, iglide® tribopolymers enable dry operation in every application. The advantage - besides being maintenance-free - is the carefree use in clean hygienic environments. No oil or fat can be transmitted to other products, clothing or people. Applications even in cleanroom air showers were already implemented. But the dry operation also has advantages in the dirt accumulation area. Dirt particles do not stick to the guide and do not become a sticky mass. As an option, all telescopic guides can be delivered with a detente in start-medium-end position. Requirements for individually positioned locking positions can be met.

Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302