Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Self-lubricating telescopic rails: drylin® NT

drylin® NT is an extendable anodized aluminum telescopic rail with iglide® plastic sliding liners. The rails are available in two sizes: NT-35 (35mm), which can be extended up to 1,200mm, and NT-60, which can be extended up to 2,000mm. Overextensions are also possible. The assembly is lightweight, completely maintenance-free, and requires no external lubrication.
Benefits:
  • Lightweight
  • Clean – oil and grease-free
  • Detents available (size -35)

Applications:

  • Industrial and medical furniture
  • Machinery service drawers
Use the drylin® NT CAD Library

Shop drylin® NT:

Telescopic rails – clean and lightweight

drylin® NT telescopic rails come in two sizes: NT-35 (35mm) and NT-60 (60mm).  Also, new NTP27 (150mm) polymer guides.

NT-35/NT-60 No Detent

drylin® NT telescopic rails
  • Extends up to 1,200mm or 2,000mm
  • Overextensions possible
Buy NT-35/NT-60 No Detent

NT-35 With Detents

drylin® NT telescopic rails with locking mechanism
  • For defined stopping positions
  • NT-35 Only
Buy NT-35 With Detents

NTP27 polymer telescopic guides

NTP27 telescopic guides
  • Extension length 150mm
  • Quiet operation because balls are dispensed with
  • Self-lubricating, corrosion-resistant
Shop NTP27 telescopic guides

Why choose drylin® NT telescopic rails?

Shock resistant

Durable

Due to tough, engineered plastic

Dirt-resistant

Dirt-resistant

Even with exposure to high levels of dirt, chips or sand, drylin® operates successfully.

Corrosion-resistant

Corrosion-resistant

With anodized aluminum telescopic rails and plastic sliding elements

lightweight

Lightweight

drylin® reduces weight by up to 75%.

Quiet

Quiet

drylin® is about four times quieter than metal systems.

self-lubricating

Self-lubricating

All drylin® linear bearings operate without external lubrication and are very hygienic


Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302