Runs smoothly on two slanted, self-lubricating plastic rollers
Roller configuration also allows for side-mounted drives
Low-profile installation method
Shear forces and abuse forces are absorbed safely by the gliding element.
Jam-proof location on rail
Suitable guide rails made of anodized aluminum.
Order number | Friction coefficient in z-Direction µm |
Weight | A1 | A3 | B | C1 | C3 | G1 | H | K2 for screw |
||
---|---|---|---|---|---|---|---|---|---|---|---|---|
WJRM-31-10-BB | 18.87 USD | |||||||||||
WJRM-41-10-BB | 26.31 USD | |||||||||||
WJRM-51-20 | Upon request | |||||||||||
WJRM-51-10-AL | 144.15 USD | |||||||||||
WJRM-51-16-AL | 174.91 USD | |||||||||||
WJRM-51-20-AL | 180.31 USD | |||||||||||
WJRM-51-10-BB-AL | Upon request | |||||||||||
WJRM-51-16-BB-AL | Upon request | |||||||||||
WJRM-51-20-BB-AL | Upon request | |||||||||||
WJRM-51-20-BB | Upon request | |||||||||||
WJRM-21-10 | <0,1 | 115 | 16.5 | 6.5 | 31 | 35 | 22 | 27 | 28 | M6 | 34.73 USD | |
WJRM-41-10 | 97 | 19.48 USD | ||||||||||
WJRM-31-10 | 91 | 16.63 USD | ||||||||||
WJRM-32-10 | 91 | Upon request | ||||||||||
WJRM-21-16 | 250 | 25 | 9 | 44 | 48 | 30 | 33 | 41 | M8 | 37.55 USD | ||
WJRM-21-20 | <0,1 | 320 | 30 | 9 | 52 | 52 | 34 | 38 | 49 | M8 | 40.36 USD |
Order number | stat. carrying capacity | dyn. load capacity Cz+ for a total running dist. (km) | F · v | ||||
---|---|---|---|---|---|---|---|
Co | 10 | 100 | 200 | max. | |||
[N] | [N] | [N] | [N. m/s] | ||||
WJRM-31-10-BB | 18.87 USD | ||||||
WJRM-41-10-BB | 26.31 USD | ||||||
WJRM-51-20 | Upon request | ||||||
WJRM-51-10-AL | 144.15 USD | ||||||
WJRM-51-16-AL | 174.91 USD | ||||||
WJRM-51-20-AL | 180.31 USD | ||||||
WJRM-51-10-BB-AL | Upon request | ||||||
WJRM-51-16-BB-AL | Upon request | ||||||
WJRM-51-20-BB-AL | Upon request | ||||||
WJRM-51-20-BB | Upon request | ||||||
WJRM-21-10 | 350 | 350 | 125 | 70 | 50 | 34.73 USD | |
WJRM-41-10 | 19.48 USD | ||||||
WJRM-31-10 | 16.63 USD | ||||||
WJRM-32-10 | Upon request | ||||||
WJRM-21-16 | 600 | 600 | 210 | 105 | 80 | 37.55 USD | |
WJRM-21-20 | 840 | 840 | 300 | 150 | 80 | 40.36 USD |