drylin® W double roller bearing - Roll and glide for easy movement.

DryLin® W double roller bearing

Runs smoothly on two slanted, self-lubricating plastic rollers

Roller configuration also allows for side-mounted drives

Low-profile installation method

Shear forces and abuse forces are absorbed safely by the gliding element.

Jam-proof location on rail

Suitable guide rails made of anodized aluminum.


Typical application areas:Operator panels, camera carriages, manual operation
Sliding adjustment of tool magazine Sliding adjustment of tool magazine
Adjustment control panel unit Adjustment control panel unit
DryLin® W double roller bearing schematic

Dimensions [mm]

Order number Friction coefficient in
z-Direction µm
Weight A1 A3 B C1 C3 G1 H K2
for screw
   
Ready to ship in 24 hours WJRM-31-10-BB 18.87 USD Add to shopping cart
Ready to ship in 24 hours WJRM-41-10-BB 26.31 USD Add to shopping cart
Delivery time on request WJRM-51-20 Upon request Add to shopping cart
Delivery time on request WJRM-51-10-AL 144.15 USD Add to shopping cart
Ready to ship in 24 hours WJRM-51-16-AL 174.91 USD Add to shopping cart
Ready to ship in 24 hours WJRM-51-20-AL 180.31 USD Add to shopping cart
Ready to ship within 12 working days WJRM-51-10-BB-AL Upon request Add to shopping cart
Ready to ship within 12 working days WJRM-51-16-BB-AL Upon request Add to shopping cart
Ready to ship within 12 working days WJRM-51-20-BB-AL Upon request Add to shopping cart
Delivery time on request WJRM-51-20-BB Upon request Add to shopping cart
Ready to ship in 24 hours WJRM-21-10 <0,1 115 16.5 6.5 31 35 22 27 28 M6 34.73 USD Add to shopping cart
Ready to ship in 24 hours WJRM-41-10 97 19.48 USD Add to shopping cart
Ready to ship in 24 hours WJRM-31-10 91 16.63 USD Add to shopping cart
Ready to ship within 12 working days WJRM-32-10 91 Upon request Add to shopping cart
Ready to ship in 24 hours WJRM-21-16 250 25 9 44 48 30 33 41 M8 37.55 USD Add to shopping cart
Ready to ship in 24 hours WJRM-21-20 <0,1 320 30 9 52 52 34 38 49 M8 40.36 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Order number stat. carrying capacity dyn. load capacity Cz+ for a total running dist. (km) F · v    
  Co 10 100 200 max.    
    [N] [N] [N] [N. m/s]    
Ready to ship in 24 hours WJRM-31-10-BB 18.87 USD Add to shopping cart
Ready to ship in 24 hours WJRM-41-10-BB 26.31 USD Add to shopping cart
Delivery time on request WJRM-51-20 Upon request Add to shopping cart
Delivery time on request WJRM-51-10-AL 144.15 USD Add to shopping cart
Ready to ship in 24 hours WJRM-51-16-AL 174.91 USD Add to shopping cart
Ready to ship in 24 hours WJRM-51-20-AL 180.31 USD Add to shopping cart
Ready to ship within 12 working days WJRM-51-10-BB-AL Upon request Add to shopping cart
Ready to ship within 12 working days WJRM-51-16-BB-AL Upon request Add to shopping cart
Ready to ship within 12 working days WJRM-51-20-BB-AL Upon request Add to shopping cart
Delivery time on request WJRM-51-20-BB Upon request Add to shopping cart
Ready to ship in 24 hours WJRM-21-10 350 350 125 70 50 34.73 USD Add to shopping cart
Ready to ship in 24 hours WJRM-41-10 19.48 USD Add to shopping cart
Ready to ship in 24 hours WJRM-31-10 16.63 USD Add to shopping cart
Ready to ship within 12 working days WJRM-32-10 Upon request Add to shopping cart
Ready to ship in 24 hours WJRM-21-16 600 600 210 105 80 37.55 USD Add to shopping cart
Ready to ship in 24 hours WJRM-21-20 840 840 300 150 80 40.36 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Other interesting products:

drylin® W hybrid roller bearing

drylin® W hybrid roller bearing in 2 new sizes ensure low driving forces - mainly required for manual adjustments - by a combination of gliding and rolling.

Ready to ship in 24 hours
Ready to ship within 12 working days
Delivery time on request