Technical data ZLW-1040
Marking | Unit | Basic 02 | Standard 02 |
Weight without stroke | kg | 0,9 | 1,0 |
Weight / 100 mm stroke | kg | 0,14 | 0,14 |
Max. stroke length* | mm | 2.000 | 2.000 |
Linear travel per revolution | mm/U | 66 | 70 |
Gear teeth | | RPP 3M | AT 5 |
Toothed belt material | | Neoprene with GF | PU with steel |
Toothed belt width | mm | 15 | 16 |
Belt tension | N | 150 | 200 |
Max. radial load | N | 200 | 300 |
Deflection | | Grooved ball bearing | Grooved ball bearing |
Max. speed dependent on 60% on-time | m/s | 3 | 5 |
Max. position variation of the carriage, load dependent.** | mm | ± 0,35 | ± 0,2 |
*We'd be glad to offer larger stroke lengths on request after technical consultation and review.
**Effectively measured values at max. permitted load in horizontal installation position