Low-vibration, low-noise and abrasion-free e-chain® cable carriers

To keep noise to a minimum in production, you need machines that run smoothly. Our cable carriers enable a quiet, trouble-free production process. The quiet movement is realized by combining a very low inclination towards vibration and a minimization of noise. Cable carriers in a cleanroom environment have to be especially abrasion-resistant as airborne particles above the strict limits specified in standards are released and can contaminate the cleanroom.The e-skin energy supply is suitable for cleanrooms according to ISO Class 1, so that it can be used in absolutely clean-air spaces. The simple and reclosable opening mechanism enables easy maintenance and inspection of the installed cables.  Typical applications and industries include semiconductor manufacturing, microelectronics, device displays and the printer and plotter industries.

E6.1

E6.1 series
  • Inner height: 29 to 80mm
  • Openable/removable from both sides along the inner/outer radius, removable along inner/outer radius
  • Removable along the inner/outer radius
  • Extremely quiet 32 dB(A)
  • High push/pull forces, virtually no wear or abrasion
  • Suitable for ISO class 1 cleanroom use
  • Low-priced, 30% less weight than E6
Learn more

E6

E6
  • Low-noise, 37 dB(A) depending on speed
  • Snap-open along the inner or outer radius
  • Available as enclosed tubes
  • Quick and easy assembly
  • For high speeds/accelerations
  • Modular design, can be shortened/lengthened
  • Minimal vibrations in operation
  • High stability/tensile strength
  • Interior separators & KMA mounting brackets options available
Browse now

R6

R6
  • Protection from minor contamination, weld splatter, harsh environments, dirt and chips
  • Inner height: 28 to 52mm
  • Enclosed system, closed tubes
  • Quiet operation, Low wear
  • If a low-noise version is required
  • For very high speeds and/or accelerations
  • For small bending radii
  • If less vibration is required
  • Minimal abrasion, suitable for cleanrooms
Browse now

T3

T3 system
  • Inner height: 29mm
  • Crossbars removable along the inner & outer radius
  • Very lightweight, minimal abrasion
  • Small bend radius & smallest installation spaces
  • Quiet 33 dB(A), Cleanroom ISO class 2
  • Extremely low noise & low vibration
  • Cost-effective e-chain® for simple applications
  • For high speeds/acceleration
  • With separators, strain reliefs, mounting brackets
Browse now

E3

E3
  • Inner height: 10 to 22mm, Quiet 38 dB(A)
  • Crossbars on strip, zip-open along outer radius
  • Crossbars, interior separation, links in one band
  • Highly dynamic & cleanroom capatible
  • Modular chain made of three elements
  • Cost-efficient crossbar/separator "on the band"
  • Easier access to cables with zipper system
  • Good stability through stable, interlocked links
  • Easy to shorten or lengthen, ideal for flat cables
  • Separators, strain reliefs, mounting brackets
Browse now

e-skin

e-skin
  • Cleanroom energy supply, completely closed
  • Inner height: 28 to 40mm
  • Reclosable opening mechanism (zipper)
  • Less installation space required
  • Quiet, abrasion, dust & water-resistant
  • 2nd in 2018 Fraunhofer clean technology awards
  • IPA classification ISO Class 1, Report No. IG 1907-1125
  • Compact & modular design, can be shortened
  • Easy to install, open & flexible filling
Browse now

Contact an e-chain® cable carriers expert

Proper installation is essential for the life of your cable carrier, and igus® has a team of dedicated engineers ready to assist you every step of the way. From site inspection, to installation, to complete modernization, our team will ensure the longest possible service life for your cable carrier system.  Contact us via the form below or call us at (800) 521-2747.
Contact an expert now