Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Secure under high forces

Silver manus® 2009

Helix3D hip joint system

This newly developed prosthesis hip reduces the amount of energy required for walking, as it compensates for a large portion of absent muscles. With standard prostheses, patients have to lift their prosthetic leg in order to avoid obstacles. Helix3D enables a cushioned and controlled gait, as well as a harmonious roll-over on the foot while under full load. This is possible because the system, unlike standard prostheses, creates three-dimensional movement.
The forces occurring in the prosthesis under oscillating motion must also be transferred without creating wear. To meet these demands, four iglide® Z bearings were used on the two main axes.

 
 
 
More on applied products here
More interesting applications from extremely diverse areas can be found here.
Go to manus® contest