Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Components for MRI Machine Robots

Best MRI compatibility

The current project: Development of a robot to position a focused ultrasound-ablation tube for the treatment of deep brain tumors. Surgeons can take pictures with this system, choose a target intuitively, and direct the robot to position a probe without changing the position of the patient. While MRI machines deliver outstanding medicinal pictures with high soft tissue contrast, they also create a problematic environment for electro mechanic systems. The use of the conventional ferromagnetic material is strictly limited for safety reasons. Non-ferrous metals in large quantities, or close proximity to the imaging area, need to also be avoided in order to prevent distortions. The solution: iglide® H1 bearings – positioned directly over the patient’s head, without affecting the quality of the medical pictures. They are also used in the other axles of the robot; they are durable, resistant against cleaning and sterilization methods. Other applied products from igus® are: drylin® trapezoidal lead screws, iglide® L280 also drylin® R linear plain bearings. They simplify installation and maintenance and offer the best MRI compatibility.
Surgical robots

Worcester Polytechnic Institute, Christopher Nycz, Worcester, USA


Browse Applicable Products

iglide® H1 sleeve bearing

iglide® H1 sleeve bearing
  • Endurance runner with high media resistance
  • High wear resistance in extreme ambient conditions
  • Very low coefficient of friction
  • High resistance to temperature and chemicals
Shop now

drylin® trapezoidal lead screws

drylin trapezoidal lead screw
  • Aluminum, CF-15 steel & stainless steel options
  • Various thread types & double pin options
  • Right, left and opposed drive thread types
Shop now

drylin® R linear slide bearings

drylin R linear slide bearing
  • Compatible with standard ball bushings
  • Interchangeable liners
  • Highly wear-resistant
  • Durable and dirt-resistant
Shop now



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302