Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
ESTM-FC pillow block bearing for food applications

ESTM pillow block bearing for food applications

The popular igubal ESTM pillow block bearings are now also available as FDA-compliant, detectable models. EU 10/2011 compliant
 
Available for shafts with a diameter of 10mm and 20mm.

To the online shop
Tech up

Tech up

  • iglidur polymer solution: corrosion-free, lightweight and still detectable
  • Lubrication-free: no need to wash out lubricants

Cost down

Cost down

  • Costs up to 60% less to procure than conventional stainless steel solutions
  • No costs for maintenance/lubrication

Proof

Proof

  • Optically and magnetically detectable materials
  • Even the smallest fragments of 0.0139g (iglidur® FC180) or 0.0157g (igumid FC) could still be identified on a conveyor belt when passing through a metal detector.

Sustainability

Sustainability

  • No lubrication necessary
  • igus® supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic at: www.igus.eu/plastic2oil


igubal® sample box

Request a sample box

Order the igubal sample box here!

Request a sample box
Solutions for the food industry

The food sector

Further products and solutions for the food industry

igubal® News 2021

More igubal® news

Go back to news overview

igubal® News 2021


Application Assistance

For further questions or product information, please contact:

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h