Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)
Metal rod end bearings for food applications

Metal rod end bearing + iglidur® A160

Now also for food applications

Stainless steel housings with self-lubricating inner ring and spherical ball made of stainless steel enable further applications in the area of higher loads in food technology.
 
The inner ring is suitable for food applications and is EU 10/2011 compliant
 

To the online shop

Rod end bearing 2.0 now also with female thread

Now new: rod end bearing 2.0 is now also available with female thread and with left-hand and right-hand thread. Send us your enquiry now!

To the product
Tech up

Tech up

  • Metallic housing: 5 times higher breaking strength than igumid G
  • 10 times more abrasion-resistant against metallic spherical balls than polyamide
  • Inner race made of FDA-compliant materials

Cost down

Cost down

  • No minimum order quantity, no tool costs for igus® standard dimensions
  • Short delivery time
  • Available sizes: M6, M8, M10, M12, M16, M20

Proof

Proof

  • Greater breaking force and stiffness than that of plastic rod end and metal rod end

Sustainability

Sustainability

  • No lubrication necessary
  • igus® supports the circular economy of plastics and invests in chemical recycling. Find out more about the topic here


igubal® sample box

Request a sample box

Order the igubal sample box here!

Request a sample box
igubal® News 2021

More igubal® news

Go back to news overview

igubal® News 2021


Application Assistance

For further questions or product information, please contact:

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h