Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglide® goes green

N54 plastic bushings are made from 54% renewable materials

iglide® N54 ecological plastic bushings are made from 54% raw, renewable materials and also offer several technical advantages. The mechanical and tribological properties fit seamlessly into the iglide® range of plastic bushings.
 

  • Self-lubricating, maintenance-free
  • Made from renewable materials
  • Universal applications

Industries:Consumer products, mechanical engineering, furniture industry, industrial design.

Materials table

General features
Density 1.13 g/cm3
Color green
Max. moisture absorption at 73 °F and 50 %r.h. 1.6 weight-%
Max. water absorption 3.6 weight-%

Physical and thermal properties
Max. long term application temperature + 176 °F
Max. short term application temperature + 284 °F
Minimum application temperature –40 °F

Mechanical properties
Max. permissible static surface pressure (+68 °F) 8,700 PSI
Shore D hardness 74

Electrical properties
Surface resistance 1013 Ω

Dimensions according to ISO 3547-1 and special dimensions

Chamfer depending on d1

d1 [mm] f [mm]
Ø 1-6 0,3
Ø 6-12 0,5
Ø 12-30 0,8
Ø > 30 1,2


Dimensions [mm]

Part number
Sleeve bearing
d1 d1-tolerance* d2 b1    
    min. Max.        
N54SM-0608-06 6 +0,020 8 6 0.98 USD Add to shopping cart
N54SM-0810-10 8 +0,025 10 10 Upon request Add to shopping cart
N54SM-1012-10 10 +0,025 12 12 Upon request Add to shopping cart
N54SM-1214-12 12 +0,032 14 15 Upon request Add to shopping cart
N54SM-1618-15 16 +0,032 18 15 Upon request Add to shopping cart
N54SM-2023-20 20 +0,040 23 30 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* After the bushing has been pressfit into a housing with nominal dimensions, the inner diameter of the bushing adjusts itself to an F10 tolerance.

Order number
with flange
d1 d1-tolerance* d2 d3 b1 b2    
    Min. Max.            
Delivery time on request N54FM-0608-06 6 +0,020 8 12 6 1 Upon request Add to shopping cart
ready for shipping in 24 - 48 hours N54FM-0810-10 8 +0,025 10 15 10 1 0.98 USD Add to shopping cart
Delivery time on request N54FM-1012-10 10 +0,025 12 18 10 1 Upon request Add to shopping cart
Delivery time on request N54FM-1214-12 12 +0,032 14 20 12 1 Upon request Add to shopping cart
Delivery time on request N54FM-1618-17 16 +0,032 18 24 17 1 Upon request Add to shopping cart
ready for shipping in 24 - 48 hours N54FM-2023-21 20 +0,040 23 30 21.5 1.5 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* After the bushing has been pressfit into a housing with nominal dimensions, the inner diameter of the bushing adjusts itself to an F10 tolerance.


ready for shipping in 24 - 48 hours
Delivery time on request