Any width can be selected
Lid can be opened on both sides
For energy tubes from the E4-1 and E4/light modular kit
Material aluminum (EN AW-6060
High stability and longevity of the e-chain®
Compatible to the cable-friendly inner separator program
Order number | Min. width | Bending radius | ||
---|---|---|---|---|
B [mm] | R [mm] | |||
RA4.42.B. R.0 | 65 | 125 | 150 | 160 | 175 | 200 | 250 | 300 | 350 | Inquiry | |
RA4.56.B. R.0 | 85 | 175 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | Inquiry | |
RA4.80.B. R.0 | 85 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 1000 | Inquiry | |
RA4.420.Bi.12.CT | Mounting bracket for RA4.42 | Inquiry | ||
RA4.560.Bi.12.CT | Mounting bracket for RA4.56 | Inquiry | ||
RA4.800.Bi.12.CT | Mounting bracket for RA4.80 | Inquiry | ||