Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

The new SAW mounting plate offers a variety

... fastening variable .. for portals …

mounting plates

Material anodized aluminium

Varied fastening options

Retro-fitting

Integrated mounting slots, suitable for igus® slot nuts NOR-10602

Prepared for XY gantry installation


M5 threaded holesfor mounting of drylin® linear axis and modules size 0630 with clamping part ( tooth belt actuator ZLW-0630, linear module SAW-0630, clamping element ZTZ-063006)
 
M6 threaded holesfor mounting of drylin® linear axis and modules size 1040 with clamping element (tooth belt actuator ZLW-1040, linear module SAW-1040, clamping element 75.40-ZLW)
Clamp elements Clamp elements
Slot nuts Slot nuts
For series
  A1 A2 A3 A4
AK-0022 SAW/ZLW 1040 SAW/ZLW-0630 GRW-0630 -
AK-0021 SAW/ZLW 1040 SAW/ZLW-0630 GRW-0630 -
AK-0023 SAW/ZLW 1040 SAW/ZLW-0630 SAW/ZLW-1660 SAW/ZLW-1080

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302