The autoglide system enables long travels without
guide troughs. Self guiding e-chains® glide safely on
top of each other travel of up to 164 ft.
Travels up to 164 ft without guide trough
Speeds up to 1.5 m/s
Very compact, no trough in the working area
Fast installation even on long distances
Openable in the inner radius
Available as "half tube", enclosed in the outer radius
Part Number | Internal height | Outer height | Inner width | External width | bend radius | |
---|---|---|---|---|---|---|
hi | ha | Bi [mm] | Ba [mm] | R [mm] | ||
2400.Bi.AG.R.0 | 25 | 35 | 05 (57 mm) | 07 (77 mm) | 73 - 93 | 075 - 200 | ![]() |
2600.Bi.AG.R.0 | 35 | 50 | 05 (50 mm) |07 (75 mm) | 10 (100 mm) | 66 - 91 | 075 - 200 | ![]() |
3400.Bi.AG.R.0 | 45 | 64 | 07 (75 mm) | 10 (100 mm) | 95 - 120 | 100 - 300 | ![]() |
from stock/ex stock