For round shafts: ø 12 - 50 mm
Open housing bearings for supported shafts
Self-lubricating/maintenance free due to JUM multi-functional liner
Clamping by friction locking
Part Number | d1-Tolerance | Fmax. dyn. [N] P=5 MPa |
Fmax. stat. [N] P=35 MPa |
Clamping force | Weight | ||
---|---|---|---|---|---|---|---|
0° | 0° | Axial | |||||
RJUM-06-12-HK | 216 | 1512 | 90 | 0 | 67.10 USD | ||
RJUM-06-16-HK | 324 | 2268 | 90 | 0.01 | 67.74 USD | ||
RJUM-06-20-HK | 506.25 | 3543.75 | 90 | 0.01 | 94.82 USD | ||
RJUM-06-25-HK | 815.63 | 5709.38 | 225 | 0.02 | 113.38 USD | ||
RJUM-06-30-HK | 1147.5 | 8032.5 | 225 | 0.04 | 106.20 USD | ||
RJUM-06-40-HK | 1800 | 12600 | 225 | 0.06 | 159.02 USD | ||
RJUM-06-50-HK | 2812.5 | 19687.5 | 225 | 0.11 | 270.34 USD |
Part Number | d1 | H +0,01 -0,014 |
H1 | A | M | E1 ±0,15 |
E2 ±0,15 |
S | S1 | S2 | N1 | N2 | W | L | KL | KB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RJUM-06-12-HK | 0.47 | 0.71 | 1.38 | 1.69 | 0.85 | 1.26 | 0.91 | 0.31 | M5 | 4,3 | 0.65 | 0.43 | 10.2 | 1.54 | 1.57 | 1.3 |
RJUM-06-16-HK | 0.63 | 0.87 | 1.65 | 2.09 | 1.04 | 1.57 | 1.02 | 0.39 | M6 | 5,3 | 0.83 | 0.51 | 16 | 1.69 | 1.57 | 1.3 |
RJUM-06-20-HK | 0.79 | 0.98 | 1.97 | 2.36 | 1.18 | 1.77 | 1.26 | 0.43 | M8 | 6,6 | 0.94 | 0.71 | 20 | 2.13 | 1.57 | 1.3 |
RJUM-06-25-HK | 0.98 | 1.18 | 2.36 | 3.07 | 1.54 | 2.36 | 1.57 | 0.59 | M10 | 8,4 | 1.14 | 0.87 | 25 | 2.64 | 2.56 | 1.81 |
RJUM-06-30-HK | 1.18 | 1.38 | 2.76 | 3.43 | 1.71 | 2.68 | 1.77 | 0.59 | M10 | 8,4 | 1.34 | 0.87 | 30 | 3.11 | 2.56 | 1.81 |
RJUM-06-40-HK | 1.57 | 1.77 | 3.54 | 4.25 | 2.13 | 3.39 | 2.28 | 0.71 | M12 | 10,5 | 1.73 | 1.02 | 40 | 3.58 | 2.56 | 1.81 |
RJUM-06-50-HK | 1.97 | 1.97 | 4.13 | 5.2 | 2.6 | 4.25 | 1.97 | 0.79 | M16 | 13,5 | 1.93 | 1.34 | 50 | 4.45 | 2.56 | 1.81 |
Part Number | d1-Tolerance | Fmax. dyn. [N] P=5 MPa |
Fmax. stat. [N] P=35 MPa |
Clamping force | Weight | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
0° | 90° | 180° | 0° | 90° | 180° | Axial | |||||
OJUM-06-12-HK | 216 | 142.88 | 54 | 1512 | 1000.13 | 378 | 90 | 0 | 132.53 USD | ||
OJUM-06-16-HK | 324 | 222.75 | 89.1 | 2268 | 1562.17 | 623.7 | 90 | 0.01 | Upon request | ||
OJUM-06-20-HK | 506.25 | 405 | 202.5 | 3543.75 | 2835 | 1417.5 | 90 | 0.01 | Upon request | ||
OJUM-06-25-HK | 815.63 | 664.43 | 342.68 | 5709.38 | 4650.75 | 2398.05 | 225 | 0.02 | 173.78 USD | ||
OJUM-06-30-HK | 1147.5 | 956.25 | 512.55 | 8032.5 | 6690.38 | 3587.85 | 225 | 0.03 | 196.28 USD | ||
OJUM-06-40-HK | 1800 | 1532.25 | 855 | 12600 | 10723.5 | 5985 | 225 | 0.05 | Upon request | ||
OJUM-06-50-HK | 2812.5 | 2418.75 | 1378.13 | 19687.5 | 16934.63 | 9646.88 | 225 | 0.09 | Upon request |
Part Number | d1 | H +0,01 -0,014 |
H1 | A | M | E1 ±0,15 |
E2 ±0,15 |
S | S1 | S2 | N1 | N2 | L | KL | KB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
OJUM-06-12-HK | 0.47 | 0.71 | 1.1 | 1.69 | 0.85 | 1.26 | 0.91 | 0.31 | M5 | 4,3 | 0.65 | 0.43 | 1.54 | 1.57 | 1.3 |
OJUM-06-16-HK | 0.63 | 0.87 | 1.38 | 2.09 | 1.04 | 1.57 | 1.02 | 0.39 | M6 | 5,3 | 0.83 | 0.51 | 1.69 | 1.57 | 1.3 |
OJUM-06-20-HK | 0.79 | 0.98 | 1.65 | 2.36 | 1.18 | 1.77 | 1.26 | 0.43 | M8 | 6,6 | 0.94 | 0.71 | 2.13 | 1.57 | 1.3 |
OJUM-06-25-HK | 0.98 | 1.18 | 2.01 | 3.07 | 1.54 | 2.36 | 1.57 | 0.59 | M10 | 8,4 | 1.14 | 0.87 | 2.64 | 2.56 | 1.81 |
OJUM-06-30-HK | 1.18 | 1.38 | 2.36 | 3.43 | 1.71 | 2.68 | 1.77 | 0.59 | M10 | 8,4 | 1.34 | 0.87 | 3.11 | 2.56 | 1.81 |
OJUM-06-40-HK | 1.57 | 1.77 | 3.03 | 4.25 | 2.13 | 3.39 | 2.28 | 0.71 | M12 | 10,5 | 1.73 | 1.02 | 3.58 | 2.56 | 1.81 |
OJUM-06-50-HK | 1.97 | 1.97 | 3.46 | 5.2 | 2.6 | 4.25 | 1.97 | 0.79 | M16 | 13,5 | 1.93 | 1.34 | 4.45 | 2.56 | 1.81 |