Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

2 x more contact options – readychain® speed 2.0 and installed 3 x faster

Installed 3 x faster … 2 x more contact options
The next generation of plug-in chain from igus®.
 

Connected in seconds by hand

Minimized downtime - faster than speed 1.0

Now 16 module inserts

Connector and mounting bracket are a single unit

Safe connection due to still more rugged plug connection

No need for excess cable lengths

Fibre optic, control, servo, data and pneumatic cables can be connected


 
Typical applications:Automotive, storage and retrieval systems
 

1. Stable opening crossbar - Established technology of the E4.1-Serie
2. Strain relief on the mounting bracket
3. Fast closing - connection in seconds
4. Mechanical protection with fiber-reinforced igus®-housing
5. Modular inserts for any common connector type (16 inserts, 160 contact options)
6. Matching extension for wall mounting included
readychain® speed 2.0



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302