Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Autumn news 2015 drylin®

... robust and precise ...

With the same dimensions as the classic roller bearing guides, the drylin® T carriage convinces by its self-lubricating and maintenance free operation.

… quick clip on …

Quick installation for sheet thicknesses of 14 to 30 mm characterize the new drylin® JUCM linear liners.

... telescopic ...

The new drylin® linear module with telescoping drylin® Q guide is suitable for manual as well as electronic adjustment.

... control from outside ...

One linear module with two directions of motion which can be controlled separately.

drylin® News and line extensions 2015

drylin® Carbon ... ... light weight

the lightest linear guide in the world …*

Everything in plastic now also applies to the drylin® W linear system in size 06.

Self-lubricating … 100 % metal free

The combination of tribologically optimised drylin®W linear guide made of carbon with dry-tech polymers in the carriage and deflection make the toothed belt axis ZLW-0630-P the first completely metal free toothed belt axis

drylin® linear technology ... self-lubricating, curved ...

drylin® curved linear guides

drylin® curved linear guides

...Quick assembly ... light weight ... Aluminium

drylin® W Tandem housing for quick assembly

...resistant in Ø25 ...

Extreme resistance combined with flexibility and resilience marks the new stainless steel drylin® W linear guide system in installation size 25.

.. closed tightly

Suitable for drylin® W high profile rails, the new covers also offer, besides an elegant rail end, a practical protection against the ingress of dust, dirt or chips.

... easily fixed ...

In addition to the individual bearing housings made of anodized aluminium, the drylin® W product range also contains a matching manual clamp option.

... small clamp

The hand clamping function for installation size 06 completes the scope of delivery of the drylin® W linear system.

… flat … clamp

Everywhere where only a small space is available, the drylin® N flat guide proves itself.

… longer service life also in INCH

With up to 8 times longer service life on steel shafts films, the liners made of the dry-tech® material iglidur®E7 are remarkable in practical use.

… quick clip on …

Quick installation for sheet thicknesses of 14 to 30 mm characterize the new drylin® JUCM linear liners.

easy two times

Self-lubricating, accurate, easy and thereby quick to install.

… also round shaft clamping

New and unique linear housing with integrated manual clamp is available for drylin® R round shaft guides.

drylin® linear technology ... hybrid bearings – roll and slide

… 2 rollers + 3 sizes … rol & gliding

Extremely lightweight running due to the two diagonally applied maintenance free rollers characterizes the new generation of drylin® W hybrid bearings.

roll easily & clips - film jerk-free

New camera slider with double roller and clamp

More news:




The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302