For specially high holding times
Extremely high wear resistance
Order no. | Thread d1 x TPI |
d2 | b1 | Flat section | Max. stat. F axial (lbf) |
||
---|---|---|---|---|---|---|---|
WSRI-01-1/4-16 | 1/4-16 | 0.625 | 0.5 | 111 | 200 | Upon request | |
WSRI-01-3/8-20 | 3/8-20 | 0.875 | 0.75 | 266 | 1331 | Upon request | |
WSRI-01-3/8-12 | 3/8-12 | 0.875 | 0.75 | 253 | 1267 | Upon request | |
WSRI-01-3/8-10 | 3/8-10 | 0.875 | 0.75 | 246 | 1236 | Upon request | |
WSRI-01-1/2-10 | 1/2-10 | 1 | 1 | 456 | 2280 | Upon request | |
WSRI-01-5/8-8 | 5/8-8 | 1.375 | 1 | 570 | 2851 | Upon request | |
WSRI-01-3/4-10 | 3/4-10 | 1.5 | 1.380 | 975 | 4877 | Upon request | |
WSRI-01-3/4-6 | 3/4-6 | 1.5 | 1.375 | 929 | 4645 | Upon request | |
WSRI-01-1-10 | 1-10 | 2 | 2 | 1925 | 9627 | Upon request | |
WSRI-01-1-5 | 1-5 | 2 | 2 | 1824 | 9121 | Upon request |
Order no. | Thread d1 x TPI |
d2 | d3 | d4 | d5 | b1 | b2 | SW | Flat section | Max. stat. F axial (lbf) |
||
---|---|---|---|---|---|---|---|---|---|---|---|---|
WFRI-02-1/4-16 | 1/4-16 | 0.5 | 1 | 0.75 | 125 | 0.5 | 2 | 0.2 | 111 | 175 | Upon request | |
WFRI-02-3/8-20 | 3/8-20 | 1 | 1.625 | 1.3125 | 12 | 1 | 375 | 0.04 | 355 | 1774 | Upon request | |
WFRI-02-3/8-12 | 3/8-12 | 1 | 1.625 | 1.3125 | 2 | 1 | 375 | 0.04 | 338 | 1690 | Upon request | |
WFRI-02-3/8-10 | 3/8-10 | 1 | 1.625 | 1.3125 | 2 | 1 | 375 | 0.04 | 330 | 1648 | Upon request | |
WFRI-02-1/2-10 | 1/2-10 | 1.125 | 1.875 | 1 | 24 | 1.380 | 5 | 44.29 | 627 | 3135 | Upon request | |
WFRI-02-5/8-8 | 5/8-8 | 1.125 | 1.875 | 1 | 24 | 1.380 | 5 | 44.29 | 784 | 3920 | Upon request | |
WFRI-02-3/4-10 | 3/4-10 | 1.125 | 1.875 | 1.5 | 24 | 1.380 | 5 | 44.29 | 975 | 4877 | Upon request | |
WFRI-02-3/4-6 | 3/4-6 | 1.125 | 1.875 | 1.5 | 24 | 1.380 | 5 | 44.29 | 929 | 4645 | 70.57 USD | |
WFRI-02-1-10 | 1-10 | 1.5 | 2.5 | 2 | 28 | 1.75 | 59 | 0.59 | 1685 | 8424 | Upon request | |
WFRI-02-1-5 | 1-5 | 1.5 | 2.5 | 2 | 28 | 1.75 | 59 | 0.59 | 1596 | 7981 | Upon request |
Order no. | Thread d1 x TPI |
d2 | d3 | d4 | d5 | b1 | b2 | Flat section | Max. stat. F axial (lbf) |
||
---|---|---|---|---|---|---|---|---|---|---|---|
WFRI-01-1/4-16 | 1/4-16 | 0.5 | 1 | 0.75 | 13 | 0.5 | 2 | 111 | 175 | Upon request | |
WFRI-01-3/8-20 | 3/8-20 | 1 | 1.625 | 1.3125 | 12 | 1 | 375 | 355 | 1774 | Upon request | |
WFRI-01-3/8-12 | 3/8-12 | 1 | 1.625 | 1.3125 | 2 | 1 | 375 | 338 | 1690 | Upon request | |
WFRI-01-3/8-10 | 3/8-10 | 1 | 1.625 | 1.3125 | 2 | 1 | 375 | 330 | 1648 | Upon request | |
WFRI-01-1/2-10 | 1/2-10 | 1.125 | 1.875 | 1 | 24 | 1.380 | 5 | 627 | 3135 | Upon request | |
WFRI-01-5/8-8 | 5/8-8 | 1.125 | 1.875 | 1 | 24 | 1.380 | 5 | 784 | 3920 | Upon request | |
WFRI-01-3/4-10 | 3/4-10 | 1.125 | 1.875 | 1.5 | 24 | 1.380 | 5 | 975 | 4877 | Upon request | |
WFRI-01-3/4-6 | 3/4-6 | 1.125 | 1.875 | 1.5 | 24 | 1.380 | 5 | 929 | 4645 | Upon request | |
WFRI-01-1-10 | 1-10 | 1.5 | 2.5 | 2 | 28 | 1.75 | 59 | 1685 | 8424 | Upon request | |
WFRI-01-1-5 | 1-5 | 1.5 | 2.5 | 2 | 28 | 1.75 | 59 | 1596 | 7981 | Upon request |