Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

New Generation Data cables with TPE outer jacket for smallest radii to 4 x d. Tested. From stock.

... Data cables ... new generation

Data cables

Always find the data cable that works for less.

Smallest bend factor for moved data cables in e-chains®.

For extremely heavy duty applications

Smallest bend factor in e-chains®: 6.8 x d

For 40 million strokes in e-chains®

TPE outer jacket, halogen-free

Unshielded (CF298) and shielded (CF299)

Almost unlimited resistance to oil, also to bio-oils

Especially for short, very fast applications with small radii and tight design space


Typical application areas: Pick and place machines, automatic doors, clean room, very fast handling machines
chainflex® guarantee

Delivery program: CF298

Part No. R min. Number of cores/Cross section
[mm2]
Outer Ø approx.
[mm]
Copper index
[kg/km]
Weight
[kg/km]
Ready to ship in 24 hours CF298-01-04 4x0,14 5.5 9 28 4.25 USD Add to shopping cart
Ready to ship in 24 hours CF298-01-08 8x0,14 7 17 49 7.91 USD Add to shopping cart
Ready to ship in 24 hours CF298-02-04 4x0,25 6 16 34 7.36 USD Add to shopping cart
Delivery time on request CF298-02-07 7x0,25 7 28 52 12.56 USD Add to shopping cart
Delivery time on request CF298-02-08 8x0,25 7.5 32 60 14.40 USD Add to shopping cart
Delivery time on request CF298-03-07 7x0,34 7.5 34 62 12.97 USD Add to shopping cart
Delivery time on request CF298-05-04 4x0,50 6.5 28 49 10.19 USD Add to shopping cart
Ready to ship in 24 hours CF298-02-03 3x0,25 5.5 12 28 5.62 USD Add to shopping cart
Delivery time on request CF298-03-04 4x0,34 6 19 37 7.60 USD Add to shopping cart
More about selected part:
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Delivery program: CF299

Part No. R min. Number of cores/Cross section
[mm2]
Outer Ø approx.
[mm]
Copper index
[kg/km]
Weight
[kg/km]
Delivery time on request CF299-01-02 (2x0,14)C 6 17 37 5.66 USD Add to shopping cart
Ready to ship in 24 hours CF299-01-08 (8x0,14)C 8.5 35 80 12.50 USD Add to shopping cart
Delivery time on request CF299-02-07 (7x0,25)C 8.5 46 82 16.61 USD Add to shopping cart
More about selected part:
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
delivery times

Delivery times

from stock

More information:


Ready to ship in 24 hours
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302