Two times longer service life at high loads (diagram 1)
Up to 4 times lower wear at low loads (diagram 2)
Long-term service temperature up to +180°C
Pressfit up to +120°C (iglidur® G: up to +80°C)
Moisture absorption reduced by 50%
Initially available with 113 diferent standard dimensions, others at short notice upUpon Request
General properties | |
---|---|
Density | 1,58 g/cm³ |
Colour | dark grey |
Max. water absorption at 23°C/50% r.F. | 0,2% weight |
Max. water absorption | 1,7% weight |
Electrical properties |
|
Specific contact resistance | > 1012 Ω cm |
Surface resistance | > 1011 Ω cm |
Mechanical properties |
|
Shore-D hardness | 81 |
Recom. surface pressure | 91 MPa |
Thermal properties |
|
Max. long-term application temperature | +180°C |
Max. short-term application temperature | +220°C |
Lower application temperature | -40°C |
Chamfer in relation to the d1 | ||||
---|---|---|---|---|
d1 [mm] | Ø 1 - 6 | Ø 6 - 12 | Ø 12 - 30 | Ø > 30 |
f [mm] | 0,3 | 0,5 | 0,8 | 1,2 |
Part No. | d1 | d2 | b1 | |||
---|---|---|---|---|---|---|
G1SM-0405-04 | 0.16 | 0.22 | 0.16 | 1.15 USD | ||
G1SM-0405-06 | 0.16 | 0.22 | 0.24 | Upon request | ||
G1SM-0507-05 | 0.2 | 0.28 | 0.2 | 1.22 USD | ||
G1SM-0507-10 | 0.2 | 0.28 | 0.39 | Upon request | ||
G1SM-0608-06 | 0.24 | 0.31 | 0.24 | Upon request | ||
G1SM-0608-08 | 0.24 | 0.31 | 0.31 | 1.39 USD | ||
G1SM-0608-10 | 0.24 | 0.31 | 0.39 | 1.50 USD | ||
G1SM-0810-08 | 0.31 | 0.39 | 0.31 | 1.24 USD | ||
G1SM-0810-10 | 0.31 | 0.39 | 0.39 | 1.27 USD | ||
G1SM-0810-12 | 0.31 | 0.39 | 0.47 | 1.45 USD | ||
G1SM-1012-08 | 0.39 | 0.47 | 0.31 | Upon request | ||
G1SM-1012-10 | 0.39 | 0.47 | 0.39 | Upon request | ||
G1SM-1012-12 | 0.39 | 0.47 | 0.47 | 1.56 USD | ||
G1SM-1012-15 | 0.39 | 0.47 | 0.59 | Upon request | ||
G1SM-1012-20 | 0.39 | 0.47 | 0.79 | 1.56 USD | ||
G1SM-1214-10 | 0.47 | 0.55 | 0.39 | 1.42 USD | ||
G1SM-1214-12 | 0.47 | 0.55 | 0.47 | 1.49 USD | ||
G1SM-1214-15 | 0.47 | 0.55 | 0.59 | 1.60 USD | ||
G1SM-1214-20 | 0.47 | 0.55 | 0.79 | Upon request | ||
G1SM-1315-10 | 0.51 | 0.59 | 0.39 | Upon request | ||
G1SM-1315-20 | 0.51 | 0.59 | 0.79 | Upon request | ||
G1SM-1416-15 | 0.55 | 0.63 | 0.59 | 1.95 USD | ||
G1SM-1416-20 | 0.55 | 0.63 | 0.79 | Upon request | ||
G1SM-1416-25 | 0.55 | 0.63 | 0.98 | Upon request | ||
G1SM-1517-15 | 0.59 | 0.67 | 0.59 | Upon request | ||
G1SM-1517-20 | 0.59 | 0.67 | 0.79 | Upon request | ||
G1SM-1517-25 | 0.59 | 0.67 | 0.98 | Upon request | ||
G1SM-1618-15 | 0.63 | 0.71 | 0.59 | Upon request | ||
G1SM-1618-20 | 0.63 | 0.71 | 0.79 | Upon request | ||
G1SM-1618-25 | 0.63 | 0.71 | 0.98 | Upon request | ||
G1SM-1820-15 | 0.71 | 0.79 | 0.59 | Upon request | ||
G1SM-1820-20 | 0.71 | 0.79 | 0.79 | Upon request | ||
G1SM-1820-25 | 0.71 | 0.79 | 0.98 | Upon request | ||
G1SM-2023-10 | 0.79 | 0.91 | 0.39 | Upon request | ||
G1SM-2023-15 | 0.79 | 0.91 | 0.59 | 3.41 USD | ||
G1SM-2023-20 | 0.79 | 0.91 | 0.79 | 3.83 USD | ||
G1SM-2023-25 | 0.79 | 0.91 | 0.98 | Upon request | ||
G1SM-2023-30 | 0.79 | 0.91 | 1.18 | Upon request | ||
G1SM-2225-15 | 0.87 | 0.98 | 0.59 | Upon request | ||
G1SM-2225-20 | 0.87 | 0.98 | 0.79 | Upon request | ||
G1SM-2225-25 | 0.87 | 0.98 | 0.98 | Upon request | ||
G1SM-2225-30 | 0.87 | 0.98 | 1.18 | Upon request | ||
G1SM-2427-15 | 0.94 | 1.06 | 0.59 | 3.69 USD | ||
G1SM-2427-20 | 0.94 | 1.06 | 0.79 | Upon request | ||
G1SM-2427-25 | 0.94 | 1.06 | 0.98 | Upon request | ||
G1SM-2427-30 | 0.94 | 1.06 | 1.18 | Upon request | ||
G1SM-2528-15 | 0.98 | 1.1 | 0.59 | 3.73 USD | ||
G1SM-2528-20 | 0.98 | 1.1 | 0.79 | Upon request | ||
G1SM-2528-25 | 0.98 | 1.1 | 0.98 | 4.21 USD | ||
G1SM-2528-30 | 0.98 | 1.1 | 1.18 | Upon request | ||
G1SM-2832-20 | 1.1 | 1.26 | 0.79 | Upon request | ||
G1SM-2832-25 | 1.1 | 1.26 | 0.98 | Upon request | ||
G1SM-2832-30 | 1.1 | 1.26 | 1.18 | Upon request | ||
G1SM-3034-20 | 1.18 | 1.34 | 0.79 | 5.53 USD | ||
G1SM-3034-25 | 1.18 | 1.34 | 0.98 | Upon request | ||
G1SM-3034-30 | 1.18 | 1.34 | 1.18 | Upon request | ||
G1SM-3034-40 | 1.18 | 1.34 | 1.57 | Upon request | ||
G1SM-3236-20 | 1.26 | 1.42 | 0.79 | Upon request | ||
G1SM-3236-30 | 1.26 | 1.42 | 1.18 | Upon request | ||
G1SM-3236-40 | 1.26 | 1.42 | 1.57 | Upon request | ||
G1SM-3539-20 | 1.38 | 1.54 | 0.79 | Upon request | ||
G1SM-3539-30 | 1.38 | 1.54 | 1.18 | Upon request | ||
G1SM-3539-40 | 1.38 | 1.54 | 1.57 | Upon request | ||
G1SM-3539-50 | 1.38 | 1.54 | 1.97 | Upon request | ||
G1SM-4044-20 | 1.57 | 1.73 | 0.79 | Upon request | ||
G1SM-4044-30 | 1.57 | 1.73 | 1.18 | Upon request | ||
G1SM-4044-40 | 1.57 | 1.73 | 1.57 | Upon request | ||
G1SM-4044-50 | 1.57 | 1.73 | 1.97 | Upon request | ||
G1SM-4550-20 | 1.77 | 1.97 | 0.79 | Upon request | ||
G1SM-4550-30 | 1.77 | 1.97 | 1.18 | Upon request | ||
G1SM-4550-40 | 1.77 | 1.97 | 1.57 | Upon request | ||
G1SM-4550-50 | 1.77 | 1.97 | 1.97 | Upon request | ||
G1SM-5055-20 | 1.97 | 2.17 | 0.79 | Upon request | ||
G1SM-5055-30 | 1.97 | 2.17 | 1.18 | Upon request | ||
G1SM-5055-40 | 1.97 | 2.17 | 1.57 | Upon request | ||
G1SM-5055-50 | 1.97 | 2.17 | 1.97 | Upon request | ||
G1SM-5055-60 | 1.97 | 2.17 | 2.36 | Upon request | ||
G1SM-6065-60 | 2.36 | 2.56 | 2.36 | 17.96 USD |
Part No. | d1 | d2 | d3 | b1 | b2 | ||
---|---|---|---|---|---|---|---|
G1FM-0608-04 | 0.24 | 0.31 | 0.47 | 0.16 | 0.04 | 1.29 USD | |
G1FM-0608-08 | 0.24 | 0.31 | 0.47 | 0.31 | 0.04 | Upon request | |
G1FM-0810-05 | 0.31 | 0.39 | 0.59 | 0.22 | 0.04 | Upon request | |
G1FM-0810-07 | 0.31 | 0.39 | 0.59 | 0.3 | 0.04 | Upon request | |
G1FM-0810-09 | 0.31 | 0.39 | 0.59 | 0.37 | 0.04 | 1.54 USD | |
G1FM-1012-07 | 0.39 | 0.47 | 0.71 | 0.28 | 0.04 | 1.93 USD | |
G1FM-1012-09 | 0.39 | 0.47 | 0.71 | 0.35 | 0.04 | Upon request | |
G1FM-1012-12 | 0.39 | 0.47 | 0.71 | 0.47 | 0.04 | 1.98 USD | |
G1FM-1012-17 | 0.39 | 0.47 | 0.71 | 0.67 | 0.04 | Upon request | |
G1FM-1214-07 | 0.47 | 0.55 | 0.79 | 0.28 | 0.04 | Upon request | |
G1FM-1214-09 | 0.47 | 0.55 | 0.79 | 0.35 | 0.04 | Upon request | |
G1FM-1214-12 | 0.47 | 0.55 | 0.79 | 0.47 | 0.04 | 1.90 USD | |
G1FM-1214-17 | 0.47 | 0.55 | 0.79 | 0.67 | 0.04 | 2.67 USD | |
G1FM-1416-12 | 0.55 | 0.63 | 0.87 | 0.47 | 0.04 | 2.99 USD | |
G1FM-1416-17 | 0.55 | 0.63 | 0.87 | 0.67 | 0.04 | Upon request | |
G1FM-1517-09 | 0.59 | 0.67 | 0.91 | 0.35 | 0.04 | Upon request | |
G1FM-1517-12 | 0.59 | 0.67 | 0.91 | 0.47 | 0.04 | 3.28 USD | |
G1FM-1517-17 | 0.59 | 0.67 | 0.91 | 0.67 | 0.04 | 3.10 USD | |
G1FM-1618-12 | 0.63 | 0.71 | 0.94 | 0.47 | 0.04 | Upon request | |
G1FM-1618-17 | 0.63 | 0.71 | 0.94 | 0.67 | 0.04 | Upon request | |
G1FM-1820-12 | 0.71 | 0.79 | 1.02 | 0.47 | 0.04 | 3.00 USD | |
G1FM-1820-17 | 0.71 | 0.79 | 1.02 | 0.67 | 0.04 | Upon request | |
G1FM-1820-22 | 0.71 | 0.79 | 1.02 | 0.87 | 0.04 | Upon request | |
G1FM-2023-11 | 0.79 | 0.91 | 1.18 | 0.45 | 0.06 | 3.80 USD | |
G1FM-2023-16 | 0.79 | 0.91 | 1.18 | 0.65 | 0.06 | Upon request | |
G1FM-2023-21 | 0.79 | 0.91 | 1.18 | 0.85 | 0.06 | 4.52 USD | |
G1FM-2528-11 | 0.98 | 1.1 | 1.38 | 0.45 | 0.06 | Upon request | |
G1FM-2528-16 | 0.98 | 1.1 | 1.38 | 0.65 | 0.06 | Upon request | |
G1FM-2528-21 | 0.98 | 1.1 | 1.38 | 0.85 | 0.06 | Upon request | |
G1FM-3034-16 | 1.18 | 1.34 | 1.65 | 0.63 | 0.08 | 5.90 USD | |
G1FM-3034-26 | 1.18 | 1.34 | 1.65 | 1.02 | 0.08 | Upon request | |
G1FM-3539-16 | 1.38 | 1.54 | 1.85 | 0.63 | 0.08 | Upon request | |
G1FM-3539-26 | 1.38 | 1.54 | 1.85 | 1.02 | 0.08 | Upon request | |
G1FM-4044-30 | 1.57 | 1.73 | 2.05 | 1.18 | 0.08 | Upon request | |
G1FM-4044-40 | 1.57 | 1.73 | 2.05 | 1.57 | 0.08 | Upon request | |
G1FM-4550-50 | 1.77 | 1.97 | 2.28 | 1.97 | 0.08 | Upon request | |
G1FM-1012-10 | 0.39 | 0.47 | 0.71 | 0.39 | 0.04 | Upon request | |
G1FM-8085-50 | 3.15 | 3.35 | 3.66 | 1.97 | 0.1 | Upon request |